Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBAV103
Single general-purpose switching diodes
Single general-purpose switching diodes, fabricated in planar technology, and encapsulated in small hermetically sealed glass SOD80C Surface-Mounted Device (SMD) packages.
Features and benefits
High switching speed: trr ≤ 50 ns
Low capacitance: Cd ≤ 5 pF
Low leakage current
Small hermetically sealed glass SMD package
Applications
High-speed switching
Voltage clamping
General-purpose switching
Reverse polarity protection
Parametrics
| Type number | Package version | Package name | Size (mm) | VR [max] (V) | IFSM [max] (A) | VF [max] (mV) | IR [max] (nA) | IFRM (mA) | Configuration | trr [max] (ns) | IF [max] (mA) | Cd [max] (pF) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BAV103 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 200 | 9 | 1000@IF=100mA | 100@VR=200V | 625 | single | 50 | 250 | 5 |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BAV103 | BAV103,115 (933699360115) |
Discontinued / End-of-life |
LLDS; MiniMelf (SOD80C) |
SOD80C |
WAVE_BG-BD-1
|
SOD80C_115 | |
| BAV103,135 (933699360135) |
Withdrawn / End-of-life | SOD80C_135 | |||||
| BAV103/G,115 (934059096115) |
Obsolete | SOD80C_115 | |||||
| BAV103/N,115 (934059242115) |
Obsolete | SOD80C_115 | |||||
| BAV103/N,135 (934059242135) |
Obsolete | SOD80C_135 | |||||
| BAV103/R,115 (934062228115) |
Obsolete | SOD80C_115 | |||||
| BAV103/R,135 (934062228135) |
Obsolete | SOD80C_135 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BAV103 | BAV103,115 | BAV103 |
|
|
| BAV103 | BAV103,135 | BAV103 |
|
|
| BAV103 | BAV103/G,115 | BAV103 |
|
|
| BAV103 | BAV103/N,115 | BAV103 |
|
|
| BAV103 | BAV103/N,135 | BAV103 |
|
|
| BAV103 | BAV103/R,115 | BAV103 |
|
|
| BAV103 | BAV103/R,135 | BAV103 |
|
|
Series
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BAV102_BAV103 | Single general-purpose switching diodes | Data sheet | 2018-08-28 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOD80C | 3D model for products with SOD80C package | Design support | 2023-02-02 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOD80C | glass, hermetically sealed glass surface-mounted package; 2 connectors; 3.5 mm x 1.5 mm body | Package information | 2024-05-29 |
| BAV103 | BAV103 SPICE model | SPICE model | 2025-10-11 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.