Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| BUK9Q12-40H | BUK9Q12-40HJ | 934670284118 | SOT8002-3 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationLogic level N-Channel MOSFET in MLPAK33-WF (SOT8002-3D)
Logic level N-Channel MOSFET in a compact MLPAK33-WF (SOT8002-3D) package using Trench 9 technology. This product has been designed and qualified to meet AEC-Q101 requirements delivering high performance and reliability.
Trench 9 technology - Designed for ruggedness
Small footprint (3 x 3 mm) for compact design
Qualified to AEC-Q101 at 175 °C
Side-wettable flanks for robust solder joints and automated optical inspection
Motor drive
Battery protection
DC-DC conversion
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 4.5 V (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BUK9Q12‑40H | SOT8002-3 | MLPAK33-WF | Production | N | 1 | 40 | 12 | 15.6 | 175 | 41 | 1.4 | 6 | 13 | 39 | 7 | 1.7 | Y | 835 | 215 | 2025-08-19 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BUK9Q12‑40H | BUK9Q12‑40HJ (934670284118) |
Active | 1NG |
MLPAK33‑WF (SOT8002-3) |
SOT8002-3 | Not available |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BUK9Q12‑40H | BUK9Q12‑40HJ | BUK9Q12-40H |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| BUK9Q12-40H | Logic level N-Channel MOSFET in MLPAK33-WF (SOT8002-3D) | Data sheet | 2025-09-10 |
| AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2025-10-21 |
| AN11160 | Designing RC Snubbers | Application note | 2025-09-10 |
| AN11261 | RC Thermal Models | Application note | 2025-09-10 |
| AN50002 | Automotive LED side light SEPIC DC-to-DC converter design example | Application note | 2025-09-10 |
| AN50019 | Thermal boundary condition study on MOSFET packages and PCB substrates | Application note | 2025-10-21 |
| AN90011 | Half-bridge MOSFET switching and its impact on EMC | Application note | 2025-09-10 |
| AN90059 | Power MOSFET gate driver fundamentals | Application note | 2025-09-10 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT8002-3 | plastic thermal enhanced surface mounted package with side-wettable flanks (SWF); mini leads; 8 terminals;pitch 0.65 mm; 3.3 x 3.3 x 0.8 mm body | Package information | 2025-08-06 |
| BUK9Q12-40H | BUK9Q12-40H SPICE model | SPICE model | 2025-08-25 |
| BUK9Q12-40H | BUK9Q12-40H RC thermal model | Thermal model | 2025-08-25 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| BUK9Q12-40H | BUK9Q12-40H SPICE model | SPICE model | 2025-08-25 |
| BUK9Q12-40H | BUK9Q12-40H RC thermal model | Thermal model | 2025-08-25 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| BUK9Q12‑40H | BUK9Q12‑40HJ | 934670284118 | Active | Not available | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.