Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| IP4234CZ6 | IP4234CZ6,115 | 934063369115 | SOT457 | Order product |
| IP4234CZ6 | IP4234CZ6,125 | 934063369125 | SOT457 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationSingle USB 2.0 ESD protection to IEC 61000-4-2 level 4
The IP4234CZ6 is designed to protect Input/Output (I/O) USB 2.0 ports, that are sensitive to capacitive loads, from being damaged by ElectroStatic Discharge (ESD). The π-filter structure is implemented with a small series resistor to provide the necessary protection to signal and supply components from ESD voltages greater than +-8 kV contact discharge according IEC 61000-4-2, level 4.
The ESD protection is independent of the supply voltage due to the rail-to-rail diode architecture being connected to a Zener diode.
The IP4234CZ6 is fabricated using monolithic silicon technology and integrates two ultra-low capacitance π-filter ESD protection diodes plus a Zener diode in a miniature 6-lead SOT457 package.
Pb-free and RoHS compliant
Simple, direct signal routing provides for high speed signal integrity
ESD protection compliant to IEC 61000-4-2 level 4, +-8 kV contact discharge
Significant reduction in peak clamping and peak residual current
Four low input capacitance (2.0 pF typical) rail-to-rail ESD protection diodes
Low voltage clamping due to an integrated Zener diode
Small 6-lead SO6 (SOT457) package
IEC 61000-4-5 15 A Lightning (8/20 us) compliant
General-purpose downstream ESD protection high frequency analog signals and high-speed serial data transmission for ports inside:
Cellular and PCS mobile handsets
PC/Notebook USB2.0/IEEE1394 ports
DVI interfaces
HDMI interfaces
Cordless telephones
Wireless data (WAN/LAN) systems
PDAs
| Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
|---|---|---|---|---|---|---|
| IP4234CZ6 | TSOP6 | 2 | Pi-Filter | 5.5 | 3.1 | 15 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| IP4234CZ6 | IP4234CZ6,115 (934063369115) |
Active | ZE |
TSOP6 (SOT457) |
SOT457 |
WAVE_BG-BD-1
|
SOT457_115 |
| IP4234CZ6,125 (934063369125) |
Active | ZE | SOT457_125 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| IP4234CZ6 | IP4234CZ6,115 | IP4234CZ6 |
|
|
| IP4234CZ6 | IP4234CZ6,125 | IP4234CZ6 |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| IP4234CZ6 | Single USB 2.0 ESD protection to IEC 61000-4-2 level 4 | Data sheet | 2018-01-31 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSOP6_SOT457_mk | plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
| SOT457_115 | TSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-06-12 |
| SOT457_125 | TSOP6; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2020-04-21 |
| IP4234CZ6_Nexperia_Product_Reliability | IP4234CZ6 Nexperia Product Reliability | Quality document | 2025-05-30 |
| MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| IP4234CZ6 | IP4234CZ6,115 | 934063369115 | Active | SOT457_115 | 3,000 |
|
| IP4234CZ6 | IP4234CZ6,125 | 934063369125 | Active | SOT457_125 | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.