Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| MMBZ20VAL-Q | MMBZ20VAL-QR | 934664947215 | SOT23 | Order product |
| MMBZ20VAL-Q | MMBZ20VAL-Q/GR | 934671925215 | SOT23 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationLow capacitance unidirectional double ESD protection diode
Unidirectional double ElectroStatic Discharge (ESD) protection diode in a common anode configuration, encapsulated in a SOT23 (TO-236AB) small Surface-Mounted Device (SMD) plastic package. The device is designed for ESD and transient overvoltage protection of up to two signal lines.
Unidirectional ESD protection of two lines
Bidirectional ESD protection of one line
Low diode capacitance: Cd ≤ 80 pF
Rated peak pulse power: PPPM = 40 W
Ultra low leakage current: IRM = 5 nA
ESD protection up to 30 kV (contact discharge)
IEC 61000-4-2; level 4 (ESD)
IEC 61643-321
Qualified according to AEC-Q101 and recommended for use in automotive applications
Computers and peripherals
Audio and video equipment
Cellular handsets and accessories
Automotive electronic control units
Portable electronics
| Type number | Package version | PPPM @10/1000 µs [max] (W) | VRWM (V) (V) | Configuration | Nr of lines | VBR [min] (V) | VBR [max] (V) | VCL @ IPPM 10/1000 µs [max] (V) | IPPM @10/1000 µs [max] (A) | IRM [max] (µA) | Tj [max] (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MMBZ20VAL‑Q | SOT23 | 40 | 17 | Unidirectional | 2 | 19 | 21 | 28 | 1.4 | 0.005 | 150 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| MMBZ20VAL‑Q | MMBZ20VAL‑QR (934664947215) |
Active | %H4 |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| MMBZ20VAL‑Q/GR (934671925215) |
Active | %H4 | SOT23_215 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| MMBZ20VAL‑Q | MMBZ20VAL‑QR | MMBZ20VAL-Q |
|
|
| MMBZ20VAL‑Q | MMBZ20VAL‑Q/GR | MMBZ20VAL-Q |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| MMBZ20VAL-Q | Low capacitance unidirectional double ESD protection diode | Data sheet | 2022-06-14 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| SOT23_215 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2025-01-20 |
| SOT23_215 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2025-01-20 |
| MMBZ20VAL-Q_Nexperia_Product_Reliability | MMBZ20VAL-Q Nexperia Product Reliability | Quality document | 2025-05-30 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.