Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PXN2R8-100RL | PXN2R8-100RLJ | 934666161118 | SOT8038-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 100 V, 2.8 mOhm, logic level Trench MOSFET in MLPAK56
General purpose MOSFET for standard applications, 184 A, logic level N-channel enhancement mode Power MOSFET in MLPAK56 package.
Logic level compatibility
Trench MOSFET technology
Thermally efficient package in a small form factor (5.15 mm x 6.15 mm footprint)
Secondary side synchronous rectification
DC-to-DC converters
Home appliance
Motor drive
Load switching
LED lighting
E-bike
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 4.5 V (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PXN2R8‑100RL | SOT8038-1 | MLPAK56 | Production | N | 1 | 100 | 2.8 | 3.4 | 150 | 184 | 20 | 51 | 103 | 181 | 31 | 1.7 | N | 6325 | 1807 | 2023-08-07 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PXN2R8‑100RL | PXN2R8‑100RLJ (934666161118) |
Active | 2R8-100 |
MLPAK56 (SOT8038-1) |
SOT8038-1 | Not available |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PXN2R8‑100RL | PXN2R8‑100RLJ | PXN2R8-100RL |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PXN2R8-100RL | N-channel 100 V, 2.8 mOhm, logic level Trench MOSFET in MLPAK56 | Data sheet | 2024-08-16 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT8038-1 | 3D model for products with SOT8038-1 package | Design support | 2024-07-12 |
| SOT8038-1 | plastic thermal enhanced surface mounted package;mini leads; 8 terminals; pitch 1.27 mm; 6 x 5 x 1.0 mm body | Package information | 2024-07-11 |
| UNT_SGT_G1_SOT8038-1_PXN2R8-100RL_Nexperia_Quality_Reliability_document | PXN2R8-100RL Quality document | Quality document | 2024-09-11 |
| PXN2R8-100RL | PXN2R8-100RL SPICE model | SPICE model | 2024-09-03 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| PXN2R8-100RL | PXN2R8-100RL SPICE model | SPICE model | 2024-09-03 |
| SOT8038-1 | 3D model for products with SOT8038-1 package | Design support | 2024-07-12 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PXN2R8‑100RL | PXN2R8‑100RLJ | 934666161118 | Active | Not available | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.