Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPXN5R0-60RLA
N-channel 60 V, 5.0 mOhm, logic level Trench MOSFET in MLPAK56
General purpose MOSFET for standard applications, 86 A, logic level, N-channel enhancement mode Power MOSFET in MLPAK56 package.
Features and benefits
Logic level compatibility
Trench MOSFET technology
Thermally efficient package in a small form factor (5.15 mm x 6.15 mm footprint)
Applications
Secondary side synchronous rectification
DC-to-DC converters
Home appliance
Motor drive
Load switching
LED lighting
Parametrics
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 4.5 V (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PXN5R0‑60RLA | SOT8038-1 | MLPAK56 | End of life | N | 1 | 60 | 5 | 7 | 150 | 105 | 6.8 | 19.4 | 40.2 | 111 | 17.6 | 1.7 | N | 2467 | 742 | 2024-12-02 |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PXN5R0‑60RLA | PXN5R0‑60RLAJ (934668059118) |
Obsolete | N5R0-60 |
MLPAK56 (SOT8038-1) |
SOT8038-1 | Not available |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PXN5R0‑60RLA | PXN5R0‑60RLAJ | PXN5R0‑60RLA |
|
|
Series
Documentation (3)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT8038-1 | 3D model for products with SOT8038-1 package | Design support | 2024-07-12 |
| SOT8038-1 | plastic thermal enhanced surface mounted package;mini leads; 8 terminals; pitch 1.27 mm; 6 x 5 x 1.0 mm body | Package information | 2024-07-11 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT8038-1 | 3D model for products with SOT8038-1 package | Design support | 2024-07-12 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.