Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationCBT3861BQ
10-bit bus switch with output enable
The CBT3861 provides ten bits of high-speed TTL-compatible bus switching. The low ON resistance of the switch allows connections to be made with minimal propagation delay.
The CBT3861 device is organized as one 10-bit bus switches with one output enable (OE) input. When OE is LOW, the switch is on and port A is connected to the B port. When OE is HIGH, each switch is disabled.
The CBT3861 is characterized for operation from –40 ℃ to +85 ℃.
Features and benefits
5 Ω switch connection between two ports
TTL-compatible control input levels
Latch-up protection exceeds 100 mA per JESD78
ESD protection:
HBM JESD22-A114F exceeds 2000 V
CDM JESD22-C101C exceeds 1000 V
Applications
Parametrics
Type number | Product status | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CBT3861BQ | End of life | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 10 | 0.25 | very low | -40~85 | 79 | 9.6 | 50 | DHVQFN24 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBT3861BQ | CBT3861BQ,118 (935291637118) |
Obsolete | no package information |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBT3861BQ | CBT3861BQ,118 | CBT3861BQ |
Series
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.