Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Chemical content NGW50T65M3DFQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

12NC OPN Type No. Package State MSL
934671222127NGW50T65M3DFQQNGW50T65M3DFQSOT429-5 (TO-247)RFSNone
REACHCompliant with Regulation 1907/2006/EC (REACH). Contains REACH SVHC substance 7439-92-1 at 4805 ppm of the article. SCIP No. 36886ea9-a127-468f-92ff-5c991cdae704.
EU RoHSCompliant with Directive 2011/65/EU, amended by Directive 2015/863/EU, on the restriction of the use of certain hazardous substances in electrical and electronic equipment ('RoHS 2 amended'); using exemption 7(a): 'Lead in high melting temperature type solders (i.e. lead-based alloys containing 85% by weight or more lead).'.
CN RoHSCompliant with Chinese ACPEIP (Administration on the Control of Pollution Caused by Electronic Information Products) (CN RoHS); using exemption 8.1: '高熔点焊料 (如铅含量超过85%(重量百分比)的铅基合金焊料)'.
ELVCompliant with Directive 2000/53/EC, amended by Directive 2023/533, on end of life vehicles (ELV); using exemption 8(e): 'Lead in high melting temperature type solders (i.e. lead-based alloys containing 85% by weight or more lead).'.
PFASDoes not contain any intentionally added per- and polyfluoroalkyl substances (PFAS).
CA Proposition 65Contains California Proposition 65 substance(s) [at the article level]: substance 1333-86-4: 1749 ppm; substance 7439-92-1: 4805 ppm; substance 7440-02-0: 137 ppm;
IEC 62474Contains IEC 62474 substance(s) [at the article level]: substance 1333-86-4: 1749 ppm; substance 7439-92-1: 4805 ppm; substance 7440-02-0: 137 ppm;
Precious MetalsContains precious metals [Ag, Au, Pd, Pt; at the article level]: substance 7440-22-4: 106 ppm;
RHF IndicatorContains EU/CN RoHS-exempted lead and is halogen-free according to Nexperia's halogen-free definition.
RHF-2006 indicator HEU/CN RoHS compliantHalogen-free
Material Material Group Substance CAS No. Mass (mg) Material (%) Product (%)
Die 1Doped siliconSilicon (Si)7440-21-39.95822795.7521800.164395
Die 1Pure metal layerSilver (Ag)7440-22-40.1771141.7030200.002924
Die 1Pure metal layerAluminium (Al)7429-90-50.1477321.4205000.002439
Die 1PolymerNon-declarable0.0782430.7523400.001292
Die 1Pure metal layerNickel (Ni)7440-02-00.0321180.3088300.000530
Die 1Pure metal layerTitanium (Ti)7440-32-60.0065660.0631300.000108
Die 1 Total10.400000100.0000000.171688
Die 2Doped siliconSilicon (Si)7440-21-33.490000100.0000000.057614
Die 2 Total3.490000100.0000000.057614
Lead FrameCopper alloyCopper (Cu)7440-50-84034.59160499.87849066.604737
Lead FrameCopper alloyIron (Fe)7439-89-62.8276500.0700000.046680
Lead FrameCopper alloyPhosphorus (P)7723-14-01.2118500.0300000.020006
Lead FrameImpurityLead (Pb)7439-92-10.0609960.0015100.001007
Lead FrameImpurityNon-declarable0.0080790.0002000.000133
Base Alloy C19210 Total4038.70017999.98020066.672563
Lead FramePure metal layerNickel (Ni)7440-02-00.7998210.0198000.013204
Pre-Plating Total0.7998210.0198000.013204
Lead Frame Total4039.500000100.00000066.685767
Mould CompoundFillerSilica fused60676-86-01646.54459585.45000027.181852
Mould CompoundPolymerEpoxy resin system144.5182507.5000002.385768
Mould CompoundAdditiveNon-declarable57.8073003.0000000.954307
Mould CompoundHardenerPhenolic resin57.8073003.0000000.954307
Mould CompoundPigmentCarbon black1333-86-410.5980050.5500000.174956
Mould CompoundAdditiveNon-declarable9.6345500.5000000.159051
Mould Compound Total1926.910000100.00000031.810241
Post-PlatingPure metal layerTin (Sn)7440-31-529.52704799.9900000.487445
Post-PlatingImpurityNon-declarable0.0029530.0100000.000049
Post-Plating Total29.530000100.0000000.487494
Wire 1Pure metalAluminium (Al)7429-90-50.13897199.9900000.002294
Wire 1ImpurityNickel (Ni)7440-02-00.0000080.0060000.000000
Wire 1ImpurityCopper (Cu)7440-50-80.0000020.0010000.000000
Wire 1ImpurityIron (Fe)7439-89-60.0000020.0010000.000000
Wire 1ImpurityMagnesium (Mg)7439-95-40.0000010.0010000.000000
Wire 1ImpuritySilicon (Si)7440-21-30.0000010.0010000.000000
Wire 1 Total0.138985100.0000000.002294
Wire 2Pure metalAluminium (Al)7429-90-516.47389399.9900000.271958
Wire 2ImpurityNickel (Ni)7440-02-00.0009890.0060000.000016
Wire 2ImpurityMagnesium (Mg)7439-95-40.0001650.0010000.000003
Wire 2ImpuritySilicon (Si)7440-21-30.0001650.0010000.000003
Wire 2ImpurityCopper (Cu)7440-50-80.0001640.0010000.000003
Wire 2ImpurityIron (Fe)7439-89-60.0001640.0010000.000002
Wire 2 Total16.475540100.0000000.271985
Solder WireLead alloyLead (Pb)7439-92-129.05045093.5000000.479577
Solder WireLead alloyTin (Sn)7440-31-51.5535005.0000000.025646
Solder WireLead alloySilver (Ag)7440-22-40.4660501.5000000.007694
Solder Wire Total31.070000100.0000000.512917
NGW50T65M3DFQ Total6057.514525100.000000
Notes
Report created on 2026-01-19 19:12:27 CET+0100
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.
部件名称
Component
有毒有害物质或元素 (Toxic and hazardous substances or elements)
Pb (铅) 铅 Lead Hg (汞) 汞 Mercury Cd (镉) 镉 Cadmium Cr6+ (六价铬) 六价铬 Chromium VI PBB (多溴联苯) 多溴联苯
Polybrominated biphenyls
PBDE (多溴二苯醚) 多溴二苯醚
Polybrominated diphenyl ethers
DEHP (邻苯二甲酸二(2-乙基己)酯) 邻苯二甲酸二(2-乙基己)酯
Di(2-ethylhexyl) phthalate
BBP (邻苯二甲酸丁苄酯) 邻苯二甲酸丁苄酯
Butyl benzyl phthalate
DBP (邻苯二甲酸二丁酯) 邻苯二甲酸二丁酯
Dibutyl phthalate
DIBP (邻苯二甲酸二异丁酯) 邻苯二甲酸二异丁酯
Diisobutyl phthalate
半导体芯片 (Die)
半导体芯片 (Die)
基底合金 (Base Alloy)
预镀层 (Pre-Plating)
模封料 (Mould Compound)
后镀层 (Post-Plating)
导线 (Wire)
导线 (Wire)
焊锡丝 (Solder Wire)
表示该有害物质在该部件的所有均质材料中的含量均符合 GB/T 26572 规定的限量要求。
Indicates that the content of the hazardous substance in all homogeneous materials of this part complies with the limit requirements of GB/T 26572.
表示该有害物质在该部件的至少一种均质材料中的含量超过 GB/T 26572 规定的限量要求(如适用,符合相关豁免要求)。
Indicates that the content of the hazardous substance in at least one homogeneous material of this part exceeds the limit requirements of GB/T 26572 (where applicable, in accordance with relevant exemptions).
EFUP Icon 该半导体产品的环境保护使用期限(EFUP)为50年。
This semiconductor product has an Environmental Friendly Use Period (EFUP) of 50 years.
注:EFUP 的确定基于产品在正常使用条件下的环境与可靠性评估。
Note: The EFUP is determined based on environmental and reliability assessments under normal operating conditions.
Notes
Report created on 2026-01-19 19:12:27 CET+0100
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.