74LVC1G384
Bilateral switch
The 74LVC1G384 is a single pole, single throw analog switch. It has two input/output terminals (Y and Z) and an enable pin (E). When E is HIGH, the analog switch is turned off. Control inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.
Schmitt-trigger action at control inputs makes the circuit tolerant of slower input rise and fall times.
Features and benefits
Wide supply voltage range from 1.65 V to 5.5 V
Very low ON resistance:
7.5 Ω (typical) at VCC = 2.7 V
6.5 Ω (typical) at VCC = 3.3 V
6 Ω (typical) at VCC = 5 V
32 mA continuous switch current
High noise immunity
CMOS low power dissipation
TTL interface compatibility at 3.3 V
Latch-up performance meets requirements of JESD 78 Class I
Overvoltage tolerant inputs to 5.5 V
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
| Type number | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC1G384GM | SPST-NC | 1.65 - 5.5 | CMOS/LVTTL | 15 | 1.5 | 440 | 0.001 | - | very low | -40~125 | 303 | 7.3 | 152 | XSON6 | ||
| 74LVC1G384GN | SPST-NC | 1.65 - 5.5 | CMOS/LVTTL | 15 | 1.5 | 440 | 0.001 | - | very low | -40~125 | 311 | 18.4 | 193 | XSON6 | ||
| 74LVC1G384GS | SPST-NC | 1.65 - 5.5 | CMOS/LVTTL | 15 | 1.5 | 440 | 0.001 | - | very low | -40~125 | 302 | 23.3 | 200 | XSON6 | ||
| 74LVC1G384GV | SPST-NC | 1.65 - 5.5 | CMOS/LVTTL | 15 | 1.5 | 440 | 0.001 | - | very low | -40~125 | 258 | 56.2 | 160 | TSOP5 | ||
| 74LVC1G384GW | SPST-NC | 1.65 - 5.5 | CMOS/LVTTL | 15 | 1.5 | 440 | 0.001 | - | very low | -40~125 | 299 | 71.1 | 171 | TSSOP5 | ||
| 74LVC1G384GX | SPST-NC | 1.65 - 5.5 | CMOS/LVTTL | 15 | 1.5 | 440 | 0.001 | - | very low | -40~125 | 301 | 266 | 43.7 | 173 | 143 | X2SON5 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVC1G384GM | 74LVC1G384GM,115 (935284319115) |
Active | YL |
XSON6 (SOT886) |
SOT886 | SOT886_115 | |
| 74LVC1G384GM,132 (935284319132) |
Active | YL | SOT886_132 | ||||
| 74LVC1G384GN | 74LVC1G384GN,132 (935291785132) |
Active | YL |
XSON6 (SOT1115) |
SOT1115 | SOT1115_132 | |
| 74LVC1G384GS | 74LVC1G384GS,132 (935292913132) |
Active | YL |
XSON6 (SOT1202) |
SOT1202 | SOT1202_132 | |
| 74LVC1G384GV | 74LVC1G384GV,125 (935274582125) |
Active | YL |
TSOP5 (SOT753) |
SOT753 |
WAVE_BG-BD-1
|
SOT753_125 |
| 74LVC1G384GW | 74LVC1G384GW,125 (935274581125) |
Active | YL |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
| 74LVC1G384GX | 74LVC1G384GXH (935307214125) |
Active | YL |
X2SON5 (SOT1226-3) |
SOT1226-3 | SOT1226-3_125 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVC1G384GF | 74LVC1G384GF,132 (935284321132) |
Obsolete | YL |
XSON6 (SOT891) |
SOT891 | SOT891_132 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVC1G384GM | 74LVC1G384GM,115 | 74LVC1G384GM |
|
|
| 74LVC1G384GM | 74LVC1G384GM,132 | 74LVC1G384GM |
|
|
| 74LVC1G384GN | 74LVC1G384GN,132 | 74LVC1G384GN |
|
|
| 74LVC1G384GS | 74LVC1G384GS,132 | 74LVC1G384GS |
|
|
| 74LVC1G384GV | 74LVC1G384GV,125 | 74LVC1G384GV |
|
|
| 74LVC1G384GW | 74LVC1G384GW,125 | 74LVC1G384GW |
|
|
| 74LVC1G384GX | 74LVC1G384GXH | 74LVC1G384GX |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVC1G384GF | 74LVC1G384GF,132 | 74LVC1G384GF |
|
|
Documentation (36)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LVC1G384 | Bilateral switch | Data sheet | 2025-09-09 |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
| AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| 001aaa372 | Block diagram: 74LVC1G384GF, 74LVC1G384GM, 74LVC1G384GV, 74LVC1G384GW | Block diagram | 2009-11-03 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT891 | 3D model for products with SOT891 package | Design support | 2019-10-03 |
| SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
| SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
| SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
| SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
| SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
| SOT1226-3 | 3D model for products with SOT1226-3 package | Design support | 2021-01-28 |
| lvc1g384 | 74LVC1G384 IBIS model | IBIS model | 2015-09-02 |
| Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1010-6_SOT891_mk | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 1 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| DFN1410-6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| XSON6_SOT1115_mk | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
| TSSOP5_SOT353-1_mk | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT891 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1 mm x 0.5 mm body | Package information | 2020-04-21 |
| SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
| SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
| SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
| SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
| SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
| SOT1226-3 | plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
| MAR_SOT891 | MAR_SOT891 Topmark | Top marking | 2013-06-03 |
| MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
| MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
| MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
| MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT891 | 3D model for products with SOT891 package | Design support | 2019-10-03 |
| SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
| SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
| SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
| SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
| SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
| SOT1226-3 | 3D model for products with SOT1226-3 package | Design support | 2021-01-28 |
| lvc1g384 | 74LVC1G384 IBIS model | IBIS model | 2015-09-02 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.