BZA900AVL series
Quadruple low capacitance ESD suppressor
Monolithic transient voltage suppressor diode in a five lead SOT665 package for 4-bit wide ESD transient suppression.
Features and benefits
- Low diode capacitance
- Low leakage current
- SOT665 surface mount package
- Common anode configuration.
Applications
- Communication systems
- Computers and peripherals
- Audio and video equipment.
Parametrics
| Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
|---|---|---|---|---|---|---|
| BZA962AVL | SOT665 | 4 | Unidirectional | 5 | 18 | 15 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZA962AVL | BZA962AVL,115 (934057298115) |
Active | V2 |
(SOT665) |
SOT665 | SOT665_115 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BZA956AVL | BZA956AVL,115 (934057489115) |
Obsolete |
(SOT665) |
SOT665 | SOT665_115 | ||
| BZA968AVL | BZA968AVL,115 (934057299115) |
Obsolete |
(SOT665) |
SOT665 | SOT665_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BZA962AVL | BZA962AVL,115 | BZA962AVL |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BZA956AVL | BZA956AVL,115 | BZA956AVL |
|
|
| BZA968AVL | BZA968AVL,115 | BZA968AVL |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| BZA900AVL_SERIES | Quadruple low capacitance ESD suppressor | Data sheet | 2026-01-19 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| mgw315 | Block diagram: BZA956A, BZA956AVL, BZA962A, BZA962AVL, BZA968A, BZA968AVL | Block diagram | 2009-11-03 |
| SOT665 | 3D model for products with SOT665 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT665_mk | plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT665 | plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-05-30 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT665 | 3D model for products with SOT665 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.