CBT16210
20-bit bus switch with 10-bit output enables
The CBT16210 provides 20 bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.
The device is organized as a dual 10-bit bus switch with separate output-enable (OE) inputs. It can be used as two 10-bit bus switches or as one 20-bit bus switch. When OE is low, the associated 10-bit bus switch is on, and port A is connected to port B. When OE is high, the switch is open, and a high-impedance state exists between the ports.
The CBT16210 is characterized for operation from -40 °C to +85 °C.
Features and benefits
- 5 Ω switch connection between two ports
- TTL compatible control input levels
- Package options include shrink small outline (SSOP) and thin shrink small outline (TSSOP)
- ESD exceeds: CDM 1000 V; HBM 2000 V
Applications
Parametrics
| Type number |
|---|
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| CBT16210DL | CBT16210DL,112 (935269667112) |
Obsolete | CBT16210DL Standard Procedure Standard Procedure |
SSOP48 (SOT370-1) |
SOT370-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
| CBT16210DL,118 (935269667118) |
Obsolete | CBT16210DL Standard Procedure Standard Procedure | SOT370-1_118 | ||||
| CBT16210DL,518 (935269667518) |
Obsolete | CBT16210DL Standard Procedure Standard Procedure | Not available | ||||
| CBT16210DL,512 (935269667512) |
Obsolete | CBT16210DL Standard Procedure Standard Procedure | Not available |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| CBT16210DL | CBT16210DL,112 | CBT16210DL |
|
|
| CBT16210DL | CBT16210DL,118 | CBT16210DL |
|
|
| CBT16210DL | CBT16210DL,518 | CBT16210DL |
|
|
| CBT16210DL | CBT16210DL,512 | CBT16210DL |
|
|
Documentation (7)
| File name | Title | Type | Date |
|---|---|---|---|
| CBT16210 | 20-bit bus switch with 10-bit output enables | Data sheet | 2000-10-11 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| cbt16210 | cbt16210 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT370-1 | plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
| SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| cbt16210 | cbt16210 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.