CBT3306
Dual bus switch
The CBT3306 dual FET bus switch features independent line switches. Each switch is disabled when the associated output enable (nOE) input is HIGH.
Features and benefits
5 Ω switch connection between two ports
Direct interface with TTL levels
Overvoltage tolerant control inputs to 5.5 V
IOFF circuitry provides partial Power-down mode operation
Latch-up protection exceeds 100 mA per JESD78B
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C
Parametrics
| Type number | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CBT3306GT | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 2 | 0.25 | very low | -40~85 | 353 | 7.6 | 175 | XSON8 | 
| CBT3306PW | 4.5 - 5.5 | 3.9 | TTL | 7 | 300 | 2 | 0.25 | very low | -40~85 | 120 | 30 | 87.5 | TSSOP8 | 
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| CBT3306GT | CBT3306GT,115 (935290813115)  | 
Active | F06 | 
 
XSON8 (SOT833-1)  | 
SOT833-1 | SOT833-1_115 | |
| CBT3306PW | CBT3306PW,118 (935270498118)  | 
Active | 3306 | 
 
TSSOP8 (SOT530-1)  | 
SOT530-1 | SOT530-1_118 | 
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| CBT3306D | CBT3306D,112 (935270499112)  | 
Obsolete | CBT3306 | 
 
SO8 (SOT96-1)  | 
SOT96-1 | 
SO-SOJ-REFLOW
 SO-SOJ-WAVE WAVE_BG-BD-1  | 
Not available | 
| CBT3306D,118 (935270499118)  | 
Obsolete | CBT3306 | SOT96-1_118 | ||||
| CBT3306GM | CBT3306GM,125 (935290812125)  | 
Obsolete | F06 | 
 
XQFN8 (SOT902-2)  | 
SOT902-2 | SOT902-2_125 | 
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| CBT3306GT | CBT3306GT,115 | CBT3306GT | 
 | 
 | 
| CBT3306PW | CBT3306PW,118 | CBT3306PW | 
 | 
 | 
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| CBT3306D | CBT3306D,112 | CBT3306D | 
 | 
 | 
| CBT3306D | CBT3306D,118 | CBT3306D | 
 | 
 | 
| CBT3306GM | CBT3306GM,125 | CBT3306GM | 
 | 
 | 
Documentation (19)
| File name | Title | Type | Date | 
|---|---|---|---|
| CBT3306 | Dual bus switch | Data sheet | 2024-06-06 | 
| AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 | 
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 | 
| 002aab985 | Block diagram: CBT3306D, CBT3306PW | Block diagram | 2009-11-03 | 
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 | 
| SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 | 
| SOT530-1 | 3D model for products with SOT530-1 package | Design support | 2023-02-07 | 
| cbt3306 | cbt3306 IBIS model | IBIS model | 2013-04-08 | 
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 | 
| SO8_SOT96-1_mk | plastic, small outline package; 8 leads; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 | 
| XQFN8_SOT902-2_mk | plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | Marcom graphics | 2017-01-28 | 
| SOT96-1 | plastic, small outline package; 8 leads; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body | Package information | 2020-04-21 | 
| SOT902-2 | plastic, leadless extremely thin quad flat package; 8 terminals; 0.5 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | Package information | 2020-04-21 | 
| SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 | 
| SOT530-1 | plastic, thin shrink small outline package; 8 terminals; 0.65 mm pitch; 3 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-03 | 
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 | 
| MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 | 
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 | 
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 | 
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.