Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74AVC16245-Q100

16-bit transceiver with direction pin; 3.6 V tolerant; 3-state

The 74AVC16245-Q100 is a 16-bit transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. The device features two output enable inputs (nOE) for easy cascading and two send/receive inputs (nDIR) for direction control. Inputs nOE control the outputs so that the buses are effectively isolated. This device can be used as two 8-bit transceivers or one 16-bit transceiver.

The 74AVC16245-Q100 is designed to have an extremely fast propagation delay and a minimum amount of power consumption.

To ensure the high-impedance output state during power-up or power-down, tie pins nOE to VCC through a pull-up resistor (Live Insertion).

A Dynamic Controlled Output (DCO) circuitry is implemented to support termination line drive during transient.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 3) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 3)
    • Specified from -40 °C to +85 °C

  • Wide supply voltage range from 1.2 V to 3.6 V

  • Complies with JEDEC standards:
    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-1A (2.7 V to 3.6 V)

  • ESD protection:
    • MIL-STD-883, method 3015 exceeds 1000 V

    • HBM JESD22-A114F exceeds 1000 V

    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)

  • CMOS low power consumption

  • Input/output tolerant up to 3.6 V

  • Dynamic Controlled Output (DCO) circuit dynamically changes output impedance, resulting in noise reduction without speed degradation

  • Low inductance multiple VCC and GND pins to minimize noise and ground bounce

  • Supports Live Insertion

Applications

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AVC16245DGG-Q100 74AVC16245DGG‑Q10J
(935300769118)
Obsolete no package information

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74AVC16245DGG-Q100 74AVC16245DGG‑Q10J 74AVC16245DGG‑Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (3)

File name Title Type Date
74AVC16245_Q100 16-bit transceiver with direction pin; 3.6 V tolerant; 3-state Data sheet 2017-03-30
AN90007 Pin FMEA for AVC family Application note 2018-11-30
avc16245 74AVC16245 IBIS model IBIS model 2019-01-09

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
avc16245 74AVC16245 IBIS model IBIS model 2019-01-09

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.