XS5A1T4157
Low-ohmic single-pole double-throw analog switch
The XS5A1T4157 is a low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2:1 multiplexer/demultiplexer. It has a digital select input (S), two inputs/outputs (Y0 and Y1) and a common input/output (Z).
The XS5A1T4157 passes analog and digital voltages that may vary across the full voltage supply range (GND to VCC).
Features and benefits
Supply voltage range from VCC = 4.5 V to 5.5 V
Very low ON resistance: 4 Ω (typical) at VCC = 5 V
Switch inputs voltage range: VSW = GND to VCC
Control input voltage range: VI(S) = GND to VCC
Latch-up performance exceeds 200 mA per JESD 78 Class II level A
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
| Type number | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| XS5A1T4157GW | SPDT | 4.5 - 5.5 | LV | 4 | 0.9 | 190 | - | -76 | very low | -40~125 | TSSOP6 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| XS5A1T4157GW | XS5A1T4157GWH (935691101125) |
Active | zb |
TSSOP6 (SOT363-2) |
SOT363-2 | SOT363-2_125 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| XS5A1T4157GW | XS5A1T4157GWH | XS5A1T4157GW |
|
|
Documentation (6)
| File name | Title | Type | Date |
|---|---|---|---|
| XS5A1T4157 | Low-ohmic single-pole double-throw analog switch | Data sheet | 2024-07-31 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
| xs5a1t4157 | IBIS model of XS5A1T4157 | IBIS model | 2021-05-25 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
| xs5a1t4157 | IBIS model of XS5A1T4157 | IBIS model | 2021-05-25 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.