
PDTC143X_TO_124XQB Series
50 V, 100 mA NPN resistor-equipped transistors
100 mA NPN Resistor-Equipped Transistor (RET) family in an ultra small DFN1110D-3 (SOT8015) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.
Type number | R1 | R2 | Package | PNP complement: | |
---|---|---|---|---|---|
kΩ | kΩ | Nexperia | JEDEC | ||
PDTC143XQB | 4.7 | 10 | SOT8015 | MO-340BA | PDTA143XQB |
PDTC123JQB | 2.2 | 47 | PDTA123JQB | ||
PDTC143ZQB | 4.7 | 47 | PDTA143ZQB | ||
PDTC114YQB | 10 | 47 | PDTA114YQB | ||
PDTC124XQB | 22 | 47 | PDTA124XQB |
Features and benefits
- 100 mA output current capability
- Built-in resistors
- Simplifies circuit design
- Reduces component count
- Reduces pick and place costs
- Low package height of 0.5 mm
- Suitable for Automatic Optical Inspection (AOI) of solder joint
Applications
- Digital applications
- Cost saving alternative for BC847 series in digital applications
- Controlling IC inputs
- Switching loads
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PDTC114YQB | PDTC114YQBYL (934662605315) |
Withdrawn / End-of-life | E2 |
![]() DFN1110D-3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
Not available |
PDTC114YQBZ (934662605147) |
Obsolete | E2 | SOT8015_147 | ||||
PDTC123JQB | PDTC123JQBYL (934662606315) |
Withdrawn / End-of-life | E3 |
![]() DFN1110D-3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
Not available |
PDTC123JQBZ (934662606147) |
Withdrawn / End-of-life | E3 | SOT8015_147 | ||||
PDTC124XQB | PDTC124XQBYL (934662608315) |
Withdrawn / End-of-life | E5 |
![]() DFN1110D-3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
Not available |
PDTC124XQBZ (934662608147) |
Withdrawn / End-of-life | E5 | SOT8015_147 | ||||
PDTC143XQB | PDTC143XQBYL (934662609315) |
Withdrawn / End-of-life | E7 |
![]() DFN1110D-3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
Not available |
PDTC143XQBZ (934662609147) |
Withdrawn / End-of-life | E7 | SOT8015_147 | ||||
PDTC143ZQB | PDTC143ZQBYL (934662610315) |
Withdrawn / End-of-life | E8 |
![]() DFN1110D-3 (SOT8015) |
SOT8015 |
REFLOW_BG-BD-1
|
Not available |
PDTC143ZQBZ (934662610147) |
Withdrawn / End-of-life | E8 | SOT8015_147 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PDTC114YQB | PDTC114YQBYL | PDTC114YQB |
|
![]() |
PDTC114YQB | PDTC114YQBZ | PDTC114YQB |
|
![]() |
PDTC123JQB | PDTC123JQBYL | PDTC123JQB |
|
![]() |
PDTC123JQB | PDTC123JQBZ | PDTC123JQB |
|
![]() |
PDTC124XQB | PDTC124XQBYL | PDTC124XQB |
|
![]() |
PDTC124XQB | PDTC124XQBZ | PDTC124XQB |
|
![]() |
PDTC143XQB | PDTC143XQBYL | PDTC143XQB |
|
![]() |
PDTC143XQB | PDTC143XQBZ | PDTC143XQB |
|
![]() |
PDTC143ZQB | PDTC143ZQBYL | PDTC143ZQB |
|
![]() |
PDTC143ZQB | PDTC143ZQBZ | PDTC143ZQB |
|
![]() |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
SOT8015 | 3D model for products with SOT8015 package | Design support | 2022-05-03 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
SOT8015 | plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm body | Package information | 2023-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT8015 | 3D model for products with SOT8015 package | Design support | 2022-05-03 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.