Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT360-1

74LVT244B-Q100:

3.3 V octal buffer/line driver; 3-state

The 74LVT244B-Q100 is an 8-bit buffer/line driver with 3-state outputs. The device can be used as two 4-bit buffers or one 8-bit buffer. The device features two output enables (1OE and 2OE), each controlling four of the 3-state outputs. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Bus hold data inputs eliminate the need for external pull-up resistors to define unused inputs.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 3) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 3)

    • Specified from -40 °C to +85 °C

  • Octal bus interface

  • 3-state buffers

  • Speed upgrade of 74LVT244A

  • Wide supply voltage range from 2.7 to 3.6 V

  • BiCMOS high speed and output drive

  • Output capability: +64 mA and -32 mA

  • Direct interface with TTL levels

  • Overvoltage tolerant inputs to 5.5 V

  • Input and output interface capability to systems at 5 V supply

  • No bus current loading when output is tied to 5 V bus

  • Power-up 3-state

  • Live insertion and extraction permitted

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 500 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards

    • JESD8C (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Rth(j-c) (K/W) Package name
74LVT244BPW-Q100 2.7 - 3.6 TTL -32 / +64 150 8 medium -40~85 100 44 TSSOP20

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVT244BPW-Q100 74LVT244BPW-Q100J
(935691611118)
Active LVT244B SOT360-1
TSSOP20
(SOT360-1)
SOT360-1 SSOP-TSSOP-VSO-WAVE
SOT360-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVT244BPW-Q100 74LVT244BPW-Q100J 74LVT244BPW-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (7)

File name Title Type Date
74LVT244B_Q100 3.3 V octal buffer/line driver; 3-state Data sheet 2024-07-08
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT360-1 3D model for products with SOT360-1 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP20_SOT360-1_mk plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT360-1 plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body Package information 2024-11-15
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT360-1 3D model for products with SOT360-1 package Design support 2020-01-22

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.