Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74AVC4T245-Q100

4-bit dual supply translating transceiver with configurable voltage translation; 3-state

The 74AVC4T245-Q100 is an 4-bit, dual supply transceiver that enables bidirectional level translation. The device can be used as two 2-bit transceivers or as a 4-bit transceiver. It features four 2-bit input-output ports (nAn and nBn), a direction control input (nDIR), an output enable input (nOE) and dual supply pins (VCC(A) and VCC(B)). Both VCC(A) and VCC(B) can be supplied at any voltage between 0.8 V and 3.6 V making the device suitable for translating between any of the low voltage nodes (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V and 3.3 V). Pins nAn, nOE and nDIR are referenced to VCC(A) and pins nBn are referenced to VCC(B). A HIGH on nDIR allows transmission from nAn to nBn and a LOW on nDIR allows transmission from nBn to nAn. The output enable input (nOE) can be used to disable the outputs so the buses are effectively isolated. The device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing any damaging backflow current through the device when it is powered down. In suspend mode when either VCC(A) or VCC(B) are at GND level, both nAn and nBn are in the high-impedance OFF-state.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range: VCC(A): 0.8 V to 3.6 V; VCC(B): 0.8 V to 3.6 V

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-B (2.7 V to 3.6 V)

  • Maximum data rates:

    • 380 Mbit/s (≥ 1.8 V to 3.3 V translation)

    • 200 Mbit/s (≥ 1.1 V to 3.3 V translation)

    • 200 Mbit/s (≥ 1.1 V to 2.5 V translation)

    • 200 Mbit/s (≥ 1.1 V to 1.8 V translation)

    • 150 Mbit/s (≥ 1.1 V to 1.5 V translation)

    • 100 Mbit/s (≥ 1.1 V to 1.2 V translation)

  • Suspend mode

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Inputs accept voltages up to 3.6 V

  • IOFF circuitry provides partial Power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3B exceeds 8000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) Nr of bits Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74AVC4T245BQ-Q100 n.a. CMOS/LVTTL ± 12 4 very low -40~125 92 13.1 61 DHVQFN16
74AVC4T245D-Q100 n.a. CMOS/LVTTL ± 12 4 very low -40~125 92 9.2 51 SO16
74AVC4T245GU-Q100 n.a. CMOS/LVTTL ± 12 4 very low -40~125 99 4.1 88 XQFN16
74AVC4T245PW-Q100 n.a. CMOS/LVTTL ± 12 4 very low -40~125 124 4.4 53.6 TSSOP16

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AVC4T245BQ-Q100 74AVC4T245BQ-Q100X
(935301113115)
Active C4T245 SOT763-1
DHVQFN16
(SOT763-1)
SOT763-1 SOT763-1_115
74AVC4T245D-Q100 74AVC4T245D-Q100J
(935301111118)
Active 74AVC4T245D SOT109-1
SO16
(SOT109-1)
SOT109-1 SO-SOJ-REFLOW
SO-SOJ-WAVE
WAVE_BG-BD-1
SOT109-1_118
74AVC4T245GU-Q100 74AVC4T245GU-Q100X
(935690911115)
Active BT5 SOT1161-1
XQFN16
(SOT1161-1)
SOT1161-1 SOT1161-1_115
74AVC4T245GU-Q100Z
(935690911184)
Active BT5 SOT1161-1_184
74AVC4T245PW-Q100 74AVC4T245PW-Q100J
(935301112118)
Active VC4T245 SOT403-1
TSSOP16
(SOT403-1)
SOT403-1 SSOP-TSSOP-VSO-WAVE
SOT403-1_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AVC4T245BQ-Q100 74AVC4T245BQ-Q100X 74AVC4T245BQ-Q100 rohs rhf rhf
74AVC4T245D-Q100 74AVC4T245D-Q100J 74AVC4T245D-Q100 rohs rhf rhf
74AVC4T245GU-Q100 74AVC4T245GU-Q100X 74AVC4T245GU-Q100 rohs rhf rhf
74AVC4T245GU-Q100 74AVC4T245GU-Q100Z 74AVC4T245GU-Q100 rohs rhf rhf
74AVC4T245PW-Q100 74AVC4T245PW-Q100J 74AVC4T245PW-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (20)

File name Title Type Date
74AVC4T245_Q100 4-bit dual supply translating transceiver with configurable voltage translation; 3-state Data sheet 2024-04-11
AN90063 Questions about package outline drawings Application note 2025-06-13
Nexperia_document_guide_Logic_translators Nexperia Logic Translators Brochure 2021-04-12
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
SOT1161-1 3D model for products with SOT1161-1 package Design support 2023-02-07
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
avc4t245 74AVC4T245 IBIS model IBIS model 2020-11-23
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN16_SOT763-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body Marcom graphics 2017-01-28
SO16_SOT109-1_mk plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body Marcom graphics 2017-01-28
TSSOP16_SOT403-1_mk plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT763-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body Package information 2023-05-11
SOT109-1 plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body Package information 2023-11-07
SOT1161-1 plastic, leadless extermely thin quad flat package; 16 terminals; 0.4 mm pitch; 2.6 mm x 1.8 mm x 0.5 mm body Package information 2022-06-15
SOT403-1 plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body Package information 2023-11-08
SO-SOJ-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
SO-SOJ-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT763-1 3D model for products with SOT763-1 package Design support 2019-10-03
SOT109-1 3D model for products with SOT109-1 package Design support 2020-01-22
SOT1161-1 3D model for products with SOT1161-1 package Design support 2023-02-07
SOT403-1 3D model for products with SOT403-1 package Design support 2020-01-22
avc4t245 74AVC4T245 IBIS model IBIS model 2020-11-23

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.