NPIC6C4894-Q100
Power logic 12-bit shift register; open-drain outputs
The NPIC6C4894-Q100 is a 12-stage serial shift register. It has a storage latch associated with each stage for strobing data from the serial input (D) to the parallel open-drain outputs (QP0 to QP11). Data is shifted on positive-going clock (CP) transitions. The data in each shift register stage is transferred to the storage register when the latch enable (LE) input is HIGH. Data in the storage register drives the gate of the output extended-drain NMOS transistor whenever the output enable input (OE) is HIGH. A LOW on OE causes the outputs to assume a high-impedance OFF-state. Operation of the OE input does not affect the state of the registers. Two serial outputs (QS1 and QS2) are available for cascading a number of NIC6C4894-Q100 devices. Serial data is available at QS1 on positive-going clock edges to allow high-speed operation in cascaded systems with a fast clock rise time. The same serial data is available at QS2 on the next negative going clock edge. It is used for cascading NPIC6C4894-Q100 devices when the clock has a slow rise time. The open-drain outputs are 33 V/100 mA continuous current extended-drain NMOS transistors designed for use in systems that require moderate load power such as LEDs. Integrated voltage clamps in the outputs, provide protection against inductive transients. This protection makes the device suitable for power driver applications such as relays, solenoids and other low-current or medium-voltage loads.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Features and benefits
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from ‑40 °C to +125 °C
Low RDSon
12 Power EDNMOS transistor outputs of 100 mA continuous current
250 mA current limit capability
Output clamping voltage 33 V
30 mJ avalanche energy capability
Low power consumption
Latch-up performance exceeds 100 mA per JESD 78 Class II level A
ESD protection:
HBM AEC-Q100-002 revision D class H2 exceeds 2500 V
CDM AEC-Q100-011 revision C1 class C6 exceeds 1000 V
Applications
LED sign
Graphic status panel
Fault status indicator
Parametrics
| Type number |
|---|
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NPIC6C4894D-Q100 | NPIC6C4894D‑Q100J (935302551118) |
Obsolete |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 | |
| NPIC6C4894D‑Q100Y (935302551518) |
Withdrawn / End-of-life | SOT163-1_518 | |||||
| NPIC6C4894PW-Q100 | NPIC6C4894PW‑Q100J (935302553118) |
Withdrawn / End-of-life | no package information | ||||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NPIC6C4894D-Q100 | NPIC6C4894D‑Q100J | NPIC6C4894D‑Q100 |
|
|
| NPIC6C4894D-Q100 | NPIC6C4894D‑Q100Y | NPIC6C4894D‑Q100 |
|
|
| NPIC6C4894PW-Q100 | NPIC6C4894PW‑Q100J | NPIC6C4894PW‑Q100 |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| NPIC6C4894_Q100 | Power logic 12-bit shift register; open drain outputs | Data sheet | 2017-04-07 |
| AN11537 | Pin FMEA for NPIC Family | Application note | 2019-10-07 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
| npic6c4894 | NPIC6C4894 IBIS model | IBIS model | 2016-05-30 |
| Nexperia_document_leaflet_Logic_NPIC_ShiftRegisters_201906 | NPIC Logic Shift Registers | Leaflet | 2019-07-12 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
| npic6c4894 | NPIC6C4894 IBIS model | IBIS model | 2016-05-30 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.