Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1061-3 | HUSON3 | plastic thermal enhanced ultra thin small outline package; no leads; 3 terminals; body 2 x 2 x 0.55 mm | 2022-12-19 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
SOT1061-3 | plastic thermal enhanced ultra thin small outline package; no leads; 3 terminals; body 2 x 2 x 0.55 mm | Package information | 2023-01-02 |
SOT1061-3_328 | HUSON3; Reel dry pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2025-09-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PTVS24VZ1UPA | Transient Voltage Suppressor | |
PTVS30VZ1UPA | Transient Voltage Suppressor |