Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT1220-4 | DFN2020M-6 | plastic thermal enhanced ultra thin small outline package; no leads; 6 terminals; body 2 x 2 x 0.60 mm | 2023-11-17 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT1220-4 | plastic thermal enhanced ultra thin small outline package; no leads;6 terminals; body 2 x 2 x 0.60 mm | Package information | 2024-03-04 |
| SOT1220-4_115 | DFN2020MD-6 ; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2024-02-09 |
Products in this package
MOSFETs
| Type number | Description | Quick access |
|---|---|---|
| PMPB04R6UN | 20 V, N-channel Trench MOSFET | |
| PMPB05R4EN | 30 V, N-channel Trench MOSFET | |
| PMPB06R7VP | 12 V, P-channel Trench MOSFET | |
| PMPB06R3XN | 30 V, N-channel Trench MOSFET | |
| PMPB07R6XN | 30 V, N-channel Trench MOSFET | |
| PMPB13R6XN | 30 V, N-channel Trench MOSFET | |
| PMPB08R0EN | 30 V, N-channel Trench MOSFET | |
| PMPB11EN | 30 V, N-channel Trench MOSFET | |
| PMPB10EN | 30 V, N-channel MOSFET |