Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT186B-1 | SOT186B-1 | plastic, single-ended package; 3 leads; 2.55 mm pitch; 16.15mm x 10.2 mm x 4.5 mm body | 2024-03-01 |
Products in this package
IGBT discretes
Type number | Description | Quick access |
---|---|---|
NGFP15T65M3DFP | 650 V, 15 A trench field-stop IGBT with full rated silicon diode |