Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT404B-1 | D2PAK | Plastic single-ended surface-mounted package (D2PAK); 3 leads (one lead cropped) | TO-263AB (JEDEC) | 2022-04-29 |
Products in this package
IGBT discretes
Type number | Description | Quick access |
---|---|---|
NGB30T65M3DFP | 650 V, 50 A trench field-stop IGBT with full rated silicon diode | |
NGFP15T65M3DFP | 650 V, 15 A trench field-stop IGBT with full rated silicon diode | |
NGB15T65M3DFP | 650 V, 15 A trench field-stop IGBT with full rated silicon diode |