Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT8053-1 | NP2-35P | plastic house, through hole solderable pin with copper baseplate; 35 pins; 62.5 mm x 122.5 mm x 17 mm body | 2022-05-30 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT8053-1 | plastic house, through hole solderable pin with copper baseplate;35 pins; 62.5 mm x 122.5 mm x 17 mm body | Package information | 2024-02-27 |
| SOT8053-1_333 | IGBT Module; Tray pack; Standard product orientation | Packing information | 2024-03-28 |
Products in this package
Power modules
| Type number | Description | Quick access |
|---|