
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPBSS301PD
20 V, 4 A PNP low VCEsat (BISS) transistor
PNP low VCEsat Breakthrough In Small Signal (BISS) transistor in a SOT457 (SC-74) Surface-Mounted Device (SMD) plastic package.
NPN complement: PBSS301ND.
Features and benefits
Very low collector-emitter saturation resistance
Ultra low collector-emitter saturation voltage
4 A continuous collector current
Up to 15 A peak current
High efficiency due to less heat generation
AEC-Q101 qualified
Applications
Power management functions
Charging circuits
DC-to-DC conversion
MOSFET gate driving
Power switches (e.g. motors, fans)
Thin Film Transistor (TFT) backlight inverter
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot [max] (mW) | VCEO [max] (V) | IC [max] (A) | ICM [max] (A) | hFE [min] | hFE [typ] | fT [typ] (MHz) | RCEsat@IC [typ] (mΩ) | RCEsat@IC [max] (mΩ) | VCEsat [max] (mV) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PBSS301PD | SOT457 | TSOP6 | 2.9 x 1.5 x 1 | PNP | 2500.0 | -20.0 | -4.0 | -15.0 | 250.0 | 400.0 | 80.0 | 50.0 | 70.0 | -420.0 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PBSS301PD | PBSS301PD,115 (934059131115) |
Discontinued / End-of-life | C8 |
![]() TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PBSS301PD | PBSS301PD,115 | PBSS301PD |
|
![]() |
Documentation (13)
File name | Title | Type | Date |
---|---|---|---|
PBSS301PD | 20 V, 4 A PNP low VCEsat (BISS) transistor | Data sheet | 2007-12-16 |
AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSOP6_SOT457_mk | plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
PBSS301PD_Nexperia_Product_Reliability | PBSS301PD Nexperia Product Reliability | Quality document | 2024-04-23 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PBSS301PD | PBSS301PD SPICE model | SPICE model | 2025-05-31 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.