Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PBSS3540MB | PBSS3540MB,315 | 934065878315 | SOT883B | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information40 V, 0.5 A PNP low VCEsat (BISS) transistor
PNP low VCEsat Breakthrough In Small Signal (BISS) transistor in a leadless ultra small SOT883B Surface-Mounted Device (SMD) plastic package. NPN complement: PBSS2540MB.
Leadless ultra small SMD plastic package
Low package height of 0.37 mm
Low collector-emitter saturation voltage VCEsat
High collector current capability IC and ICM
High efficiency due to less heat generation
AEC-Q101 qualified
Reduced Printed-Circuit Board (PCB) requirements
DC-to-DC conversion
Supply line switching
Battery charger
LCD backlighting
Driver in low supply voltage applications (e.g. lamps and LEDs)
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot [max] (mW) | VCEO [max] (V) | IC [max] (A) | ICM [max] (A) | hFE [min] | fT [min] (MHz) | fT [typ] (MHz) | RCEsat@IC [typ] (mΩ) | RCEsat@IC [max] (mΩ) | VCEsat [max] (mV) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PBSS3540MB | SOT883B | DFN1006B-3 | 1 x 0.6 x 0.37 | PNP | 590.0 | -40.0 | -0.5 | -1.0 | 200.0 | 100.0 | 300.0 | 440.0 | 700.0 | -350.0 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PBSS3540MB | PBSS3540MB,315 (934065878315) |
Active | 0001 0100 |
DFN1006B‑3 (SOT883B) |
SOT883B | SOT883B_315 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PBSS3540MB | PBSS3540MB,315 | PBSS3540MB |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PBSS3540MB | 40 V, 0.5 A PNP low VCEsat (BISS) transistor | Data sheet | 2017-05-04 |
| AN11045 | Next generation of NXP low VCEsat transistors: improved technology for discrete semiconductors | Application note | 2013-03-04 |
| AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT883B | 3D model for products with SOT883B package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1006B-3_SOT883B_mk | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1 mm x 0.6 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT883B | plastic, leadless ultra small plastic package; 3 solder lands; 0.35 mm pitch; 1.0 mm x 0.6 mm x 0.37 mm body | Package information | 2022-05-20 |
| SOT883B_315 | DFN1006B-3; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2020-06-12 |
| PBSS3540MB_Nexperia_Product_Reliability | PBSS3540MB Nexperia Product Reliability | Quality document | 2025-05-27 |
| PBSS3540MB | PBSS3540MB SPICE model | SPICE model | 2026-03-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| PBSS3540MB | PBSS3540MB SPICE model | SPICE model | 2026-03-10 |
| SOT883B | 3D model for products with SOT883B package | Design support | 2020-01-22 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PBSS3540MB | PBSS3540MB,315 | 934065878315 | Active | SOT883B_315 | 10,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.