Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PBSS5140U | PBSS5140U,115 | 934056513115 | SOT323 | Order product |
| PBSS5140U | PBSS5140U,135 | 934056513135 | SOT323 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information40 V low VCEsat PNP transistor
PNP low VCesat transistor in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.
Low collector-emitter saturation voltage
High current capability
Improved device reliability due to reduced heat generation
Enhanced performance over SOT23 1A standard packaged transistor
AEC-Q101 qualified
General purpose switching and muting
LCD back lighting
Supply line switching circuits
Battery driven equipment (mobile phones, video cameras and hand-held devices)
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot [max] (mW) | VCEO [max] (V) | IC [max] (A) | ICM [max] (A) | hFE [min] | fT [min] (MHz) | RCEsat@IC [typ] (mΩ) | RCEsat@IC [max] (mΩ) | VCEsat [max] (mV) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PBSS5140U | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 350 | -40 | -1 | -2 | 300 | 150 | 300 | 500 | -500 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PBSS5140U | PBSS5140U,115 (934056513115) |
Active | 51% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| PBSS5140U,135 (934056513135) |
Active | 51% | SOT323_135 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PBSS5140U | PBSS5140U,115 | PBSS5140U |
|
|
| PBSS5140U | PBSS5140U,135 | PBSS5140U |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PBSS5140U | 40 V low V_CE(sat) PNP transistor | Data sheet | 2025-04-08 |
| AN11076 | Thermal behavior of small-signal discretes on multilayer PCBs | Application note | 2021-06-23 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| SOT323_115 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2024-06-17 |
| SOT323_135 | Tape reel SMD; standard product orientation 12NC ending 135 | Packing information | 2020-04-27 |
| PBSS5140U_Nexperia_Product_Reliability | PBSS5140U Nexperia Product Reliability | Quality document | 2025-05-27 |
| PBSS5140U | PBSS5140U SPICE model | SPICE model | 2026-03-10 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PBSS5140U | PBSS5140U,115 | 934056513115 | Active | SOT323_115 | 3,000 |
|
| PBSS5140U | PBSS5140U,135 | 934056513135 | Active | SOT323_135 | 10,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.