Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PESD3USB30 | PESD3USB30Z | 934069599087 | WLCSP15_6-3-6 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationESD protection for differential data lines
PESD3USB30 is an ElectroStatic Discharge (ESD) protection device for three differential channels.
It is footprint compatible to PCMF3USB30 common mode filters with ESD protection.
The diodes provide protection to downstream components from ESD voltages up to +/- 15 kV on each signal line.
Allows switching between PCMF3USB30 common mode filters with ESD protection and PESD3USB30 ESD protection in the same footprint.
The diodes provide protection to downstream components from ESD voltages up to +/- 15 kV on each signal line.
TrEOS process for very high system-level ESD robustness: superior protection of sensitive Systems on Chips (SoCs).
Industry-standard Wafer-Level Chip Scale package (WLCSP15).
Smartphone, cellular and cordless phone
Tablet PC and Mobile Internet Device (MID)
USB3.1, USB2.0, HDMI2.0, HDMI1.4
MIPI D-PHY as used in Camera Serial Interface (CSI) and Display Serial Interface (DSI)
General-purpose downstream ESD protection for differential data lines
| Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
|---|---|---|---|---|---|---|
| PESD3USB30 | WLCSP15 | 3 | Unidirectional | 5 | 0.45 | 15 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PESD3USB30 | PESD3USB30Z (934069599087) |
Active |
WLCSP15 (WLCSP15_6-3-6) |
WLCSP15_6-3-6 | WLCSP15_PCMF_PESD3USB3X_PCMF3HDMI2X_087 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PESD3USB30 | PESD3USB30Z | PESD3USB30 |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PESDXUSB30_SER | ESD protection for differential data lines | Data sheet | 2018-04-17 |
| Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
| WLCSP15_6-3-6 | 3D model for products with WLCSP15_6-3-6 package | Design support | 2023-03-13 |
| nexperia_document_leaflet_WLCSP_201803_CHN | WLCSP Chinese Translation | Leaflet | 2018-04-25 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| WLCSP15_6-3-6 | wafer level chip-size package; 15 bumps (6-3-6); 0.4 mm pitch; 2.37 x 1.17 x 0.57 mm body | Package information | 2020-04-21 |
| WLCSP15_PCMF_PESD3USB3X_PCMF3HDMI2X_087 | PCMF3USB3X, PCMF3HDMI2X and PESD3USB3X; H500 and H600; Reel pack, SMD, 7" Q2/T3 turned product orientation Orderable part number ending ,087 or Z Ordering code (12NC) ending 087 | Packing information | 2020-04-27 |
| PESD3USB30_Nexperia_Product_Reliability | PESD3USB30 Nexperia Product Reliability | Quality document | 2025-05-30 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| WLCSP15_6-3-6 | 3D model for products with WLCSP15_6-3-6 package | Design support | 2023-03-13 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PESD3USB30 | PESD3USB30Z | 934069599087 | Active | WLCSP15_6-3-6_087 | 4,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.