NEVB-NEX80605+NEX81802+NEX52041 - 90-264Vac to 5-20 Vdc, 65 W, GaN HEMT single Type-C PD charger reference design board
This evaluation board is a GaN HEMT based high power density USB PD charger designed with Nexperia turn-key solution NEX80605 + NEX81812+ NEX52041. NEX80605 is a wide Vcc range high frequency Quasi resonant flyback controller, NEX81812 is an adaptive synchronous rectifier controller, while NEX52041 is a USB Type-C and PD controller. Besides, Nexperia power devices are also used in this EVM, including 650V GaN HEMT, 100V SR MOSFET and 30V MOSFET.
The evaluation board output is a Type-C port, it supports QC2.0, QC3.0, PD3.1 SPR with PPS. A decoy is used to change the output voltages.
Key features & benefits
The following features are available on this EVB:
- Input voltage range: 90VAC to 264VAC
- Output voltage range: PD: 5V/3A; 9V/3A; 12V/3A; 15V/3A and 20V/3.25A/ PPS: 3.3V~11V/3A 65Wmax
- Efficiency up to 93.83% at full load @230VAC
- Ripple and noise less than 100mV at full range
- Standby loss less than 50mW @230VAC
- Conducted emission>6dB margin
- Power densidy reach to 31.9W/in3
Products on the board (5)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NEX80605DA | Wide supply voltage range quasi-resonant flyback controller, 130 KHz, 11.5 V gate driver with Over Current Protection (OCP) | Production | |
|
NEX81812DA | Adaptive Synchronous Rectifier (SR) Controller | Production | |
|
NEX5204100BV | USB Type-C️ and Power Delivery controller | Production | |
|
GAN190-650EBE | 650 V, 190 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package | Production | |
|
PSMN7R2-100YSF | NextPower 100 V, 6.9 mOhm N-channel MOSFET in LFPAK56 package | Production |
Products on the board (5)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NEX80605DA | Wide supply voltage range quasi-resonant flyback controller, 130 KHz, 11.5 V gate driver with Over Current Protection (OCP) | Production | |
|
NEX81812DA | Adaptive Synchronous Rectifier (SR) Controller | Production | |
|
NEX5204100BV | USB Type-C️ and Power Delivery controller | Production | |
|
GAN190-650EBE | 650 V, 190 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package | Production | |
|
PSMN7R2-100YSF | NextPower 100 V, 6.9 mOhm N-channel MOSFET in LFPAK56 package | Production |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| UM90047 | Single Type-C PD charger evaluation board | User manual | 2026-01-09 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.