Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NEVB-NPS7601

The NEVB-NPS7601 evaluation board is a two-layer PCB with one NPS7601 load switch. It allows users to evaluate the device behavior under different application conditions.

Key features & benefits

  • Input operating voltage range (VIN): 1.5 V to 5.5 V
  • Continuous output current: 1.5 A
  • One supply input (VIN1)
  • One optional USB-C supply input for VIN1
  • Access to all device pins
  • Use case selection by means of jumpers
  • Short-circuit testing

Products on the board (1)

Type number Description Status Quick access
NPS7601UP Compact parallelable 1.5 V to 5.5 V, 1.5 A, low Iq load switch with true reverse current blocking Production

Products on the board (1)

Type number Description Status Quick access
NPS7601UP Compact parallelable 1.5 V to 5.5 V, 1.5 A, low Iq load switch with true reverse current blocking Production

Documentation (1)

File name Title Type Date
UM90082 NEVB-NPS7601 Evaluation board User manual 2025-11-24

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.