NEVB-NBM7100 A/B-02 Battery life booster evaluation board - Lite
The NBM7100 evaluation boards are 4-layers PCBs with the minimum necessary components required for the proper functioning of the battery life boosters, allowing evaluation with real pulse current loads. The user can use an external electronic load programmed to deliver different current load profiles, or attach their application transceiver (sensor, MCU, etc.) to VDH output of the battery life booster.
Key features & benefits
- Flexible input voltage: through external voltage source or a coin-cell battery
- User storage capacitor selection:polymer and supercapacitors
- Connector for External customer storage capacitor
- Connectors for External loading
- Serial I2C/SPI communication port for general purpose USB dongles
- Serial I2C/SPI communication ports for MCU control with level shifters
Software and tools
Products on the board (4)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NBM7100ABQ | Coin cell battery life booster with adaptive power optimization | Production | |
|
NBM7100BBQ | Coin cell battery life booster with adaptive power optimization | Production | |
|
NBM7100ABQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production | |
|
NBM7100BBQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
nevb-nbm5100-02 | NEVB-NBM5100A/B-02 Battery life booster evaluation board - Lite | Evaluation board |
Products on the board (4)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NBM7100ABQ | Coin cell battery life booster with adaptive power optimization | Production | |
|
NBM7100BBQ | Coin cell battery life booster with adaptive power optimization | Production | |
|
NBM7100ABQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production | |
|
NBM7100BBQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
nevb-nbm5100-02 | NEVB-NBM5100A/B-02 Battery life booster evaluation board - Lite | Evaluation board |
Documentation (3)
| File name | Title | Type | Date |
|---|---|---|---|
| AN90076 | Most frequently asked questions about Nexperia NBM5100x/7100x | Application note | 2025-11-24 |
| BB_Lite_gui | BB_Lite_gui | Design support | 2025-12-17 |
| UM90072 | NBM5100; NBM7100 evaluation board Lite 2.0 | User manual | 2025-12-09 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.