NEVB-NID1100 1.5 V to 5.5 V, 1 A, Ideal Diode with Forward Voltage Blocking Evaluation Board
The NEVB-NID1100 evaluation board is a two-layer PCB equipped with two NID1100 ideal diodes and one PMOS transistor. It allows users to explore the device's behavior under various application conditions.
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NID1100GV | 1.5 V to 5.5 V, 1 A, ideal diode with forward voltage blocking | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NID1101 | NEVB-NID1101 1.5 V to 5.5 V, 1.5 A, Ideal Diode with Forward Voltage Blocking Evaluation Board | Evaluation board |
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
NID1100GV | 1.5 V to 5.5 V, 1 A, ideal diode with forward voltage blocking | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NEVB-NID1101 | NEVB-NID1101 1.5 V to 5.5 V, 1.5 A, Ideal Diode with Forward Voltage Blocking Evaluation Board | Evaluation board |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| UM90044 | NID1100, 1.5 V to 5.5 V, 1 A, ideal diode with forward voltage blocking evaluation board | User manual | 2025-01-17 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.