Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Chemical content NGW75T65M3DFQ

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

12NC OPN Type No. Package State MSL
934671220127NGW75T65M3DFQQNGW75T65M3DFQSOT429-5 (TO-247)RFSNone
REACHCompliant with Regulation 1907/2006/EC (REACH). Contains REACH SVHC substance 7439-92-1 at 4718 ppm of the article. SCIP No. 36886ea9-a127-468f-92ff-5c991cdae704.
EU RoHSCompliant with Directive 2011/65/EU, amended by Directive 2015/863/EU, on the restriction of the use of certain hazardous substances in electrical and electronic equipment ('RoHS 2 amended'); using exemption 7(a): 'Lead in high melting temperature type solders (i.e. lead-based alloys containing 85% by weight or more lead).'.
CN RoHSCompliant with Chinese ACPEIP (Administration on the Control of Pollution Caused by Electronic Information Products) (CN RoHS); using exemption 8.1: '高熔点焊料 (如铅含量超过85%(重量百分比)的铅基合金焊料)'.
ELVCompliant with Directive 2000/53/EC, amended by Directive 2023/533, on end of life vehicles (ELV); using exemption 8(e): 'Lead in high melting temperature type solders (i.e. lead-based alloys containing 85% by weight or more lead).'.
PFASDoes not contain any intentionally added per- and polyfluoroalkyl substances (PFAS).
CA Proposition 65Contains California Proposition 65 substance(s) [at the article level]: substance 1333-86-4: 1748 ppm; substance 7439-92-1: 4718 ppm; substance 7440-02-0: 138 ppm;
IEC 62474Contains IEC 62474 substance(s) [at the article level]: substance 1333-86-4: 1748 ppm; substance 7439-92-1: 4718 ppm; substance 7440-02-0: 138 ppm;
Precious MetalsContains precious metals [Ag, Au, Pd, Pt; at the article level]: substance 7440-22-4: 113 ppm;
RHF IndicatorContains EU/CN RoHS-exempted lead and is halogen-free according to Nexperia's halogen-free definition.
RHF-2006 indicator HEU/CN RoHS compliantHalogen-free
Material Material Group Substance CAS No. Mass (mg) Material (%) Product (%)
Die 1Doped siliconSilicon (Si)7440-21-312.76376595.7521800.210582
Die 1Pure metal layerSilver (Ag)7440-22-40.2270131.7030200.003745
Die 1Pure metal layerAluminium (Al)7429-90-50.1893531.4205000.003124
Die 1PolymerNon-declarable0.1002870.7523400.001655
Die 1Pure metal layerNickel (Ni)7440-02-00.0411670.3088300.000679
Die 1Pure metal layerTitanium (Ti)7440-32-60.0084150.0631300.000139
Die 1 Total13.330000100.0000000.219924
Die 2Doped siliconSilicon (Si)7440-21-35.020000100.0000000.082822
Die 2 Total5.020000100.0000000.082822
Lead FrameCopper alloyCopper (Cu)7440-50-84034.59160499.87849066.564485
Lead FrameCopper alloyIron (Fe)7439-89-62.8276500.0700000.046652
Lead FrameCopper alloyPhosphorus (P)7723-14-01.2118500.0300000.019994
Lead FrameImpurityLead (Pb)7439-92-10.0609960.0015100.001006
Lead FrameImpurityNon-declarable0.0080790.0002000.000133
Base Alloy C19210 Total4038.70017999.98020066.632270
Lead FramePure metal layerNickel (Ni)7440-02-00.7998210.0198000.013196
Pre-Plating Total0.7998210.0198000.013196
Lead Frame Total4039.500000100.00000066.645466
Mould CompoundFillerSilica fused60676-86-01646.54459585.45000027.165424
Mould CompoundPolymerEpoxy resin system144.5182507.5000002.384326
Mould CompoundAdditiveNon-declarable57.8073003.0000000.953730
Mould CompoundHardenerPhenolic resin57.8073003.0000000.953731
Mould CompoundPigmentCarbon black1333-86-410.5980050.5500000.174851
Mould CompoundAdditiveNon-declarable9.6345500.5000000.158955
Mould Compound Total1926.910000100.00000031.791017
Post-PlatingPure metal layerTin (Sn)7440-31-529.52704799.9900000.487150
Post-PlatingImpurityNon-declarable0.0029530.0100000.000049
Post-Plating Total29.530000100.0000000.487199
Wire 1Pure metalAluminium (Al)7429-90-50.18368299.9900000.003031
Wire 1ImpurityNickel (Ni)7440-02-00.0000110.0060000.000000
Wire 1ImpurityCopper (Cu)7440-50-80.0000020.0010000.000000
Wire 1ImpurityIron (Fe)7439-89-60.0000020.0010000.000000
Wire 1ImpurityMagnesium (Mg)7439-95-40.0000020.0010000.000000
Wire 1ImpuritySilicon (Si)7440-21-30.0000020.0010000.000000
Wire 1 Total0.183701100.0000000.003031
Wire 2Pure metalAluminium (Al)7429-90-516.18222599.9900000.266981
Wire 2ImpurityNickel (Ni)7440-02-00.0009710.0060000.000016
Wire 2ImpurityCopper (Cu)7440-50-80.0001620.0010000.000003
Wire 2ImpurityIron (Fe)7439-89-60.0001620.0010000.000002
Wire 2ImpurityMagnesium (Mg)7439-95-40.0001620.0010000.000003
Wire 2ImpuritySilicon (Si)7440-21-30.0001620.0010000.000003
Wire 2 Total16.183844100.0000000.267008
Solder WireLead alloyLead (Pb)7439-92-128.53620093.5000000.470803
Solder WireLead alloyTin (Sn)7440-31-51.5260005.0000000.025177
Solder WireLead alloySilver (Ag)7440-22-40.4578001.5000000.007553
Solder Wire Total30.520000100.0000000.503533
NGW75T65M3DFQ Total6061.177545100.000000
Notes
Report created on 2025-12-17 10:23:28 CET+0100
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.
部件名称
Material
有毒或有害物质和元素 (Toxic or hazardous substances and elements)
铅 (Pb) 镉 (Cd) 汞 (Hg) 六价铬 (Cr6+) 多溴联苯 (PBB) 多溴二苯醚 (PBDE)
半导体芯片 (Die)
半导体芯片 (Die)
基底合金 (Base Alloy)
预镀层 (Pre-Plating)
模封料 (Mould Compound)
后镀层 (Post-Plating)
导线 (Wire)
导线 (Wire)
焊锡丝 (Solder Wire)
表示该有害物质在该部件所有均质材料中的含量均在 GB/T 26572 规定的限量要求以下
Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572.
表示该有害物质至少在该部件的某一均质材料中的含量超出 GB/T 26572 规定的限量要求
Indicates that said hazardous substance contained in at least one of the homogeneous materials used for this part is above the limit requirement of GB/T 26572.
EFUP Icon 该半导体产品的环保使用期限(EFUP)为50年。
This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
Notes
Report created on 2025-12-17 10:23:28 CET+0100
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.