BC859W; BC860W
PNP general purpose transistors
PNP transistor in a SOT323 plastic package.
NPN complements: BC849W and BC850W.
Features and benefits
Low current (max. 100 mA)
Low voltage (max. 45 V).
AEC-Q101 qualified
Applications
Low noise stages in tape recorders, hi-fi amplifiers and other audio-frequency equipment.
Parametrics
| Type number | Package version | Package name | Size (mm) | hFE [min] | hFE [max] | fT [min] (MHz) | Complement | IC [max] (mA) | Noise figure [max] (dB) | VCEO [max] (V) | Ptot [max] (mW) | Polarity | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BC859BW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 220 | 475 | 100 | BC849BW | 100 | 4 | 30 | 200 | PNP | |
| BC859CW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 420 | 800 | 100 | BC849CW | 100 | 4 | 30 | 200 | PNP | Y |
| BC860BW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 220 | 475 | 100 | BC850BW | 100 | 4 | 45 | 200 | PNP | Y |
| BC860CW | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 420 | 800 | 100 | BC850CW | 100 | 4 | 45 | 200 | PNP | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC859BW | BC859BW,115 (934024310115) |
Active | 4B% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| BC859BW,135 (934024310135) |
Active | 4B% | SOT323_135 | ||||
| BC859CW | BC859CW,115 (934024320115) |
Active | 4C% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| BC859CW,135 (934024320135) |
Active | 4C% | SOT323_135 | ||||
| BC860BW | BC860BW,115 (934024340115) |
Active | 4F% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| BC860BW,135 (934024340135) |
Active | 4F% | SOT323_135 | ||||
| BC860CW | BC860CW,115 (934024350115) |
Active | 4G% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
| BC860CW,135 (934024350135) |
Active | 4G% | SOT323_135 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC859BW | BC859BW,115 | BC859BW |
|
|
| BC859BW | BC859BW,135 | BC859BW |
|
|
| BC859CW | BC859CW,115 | BC859CW |
|
|
| BC859CW | BC859CW,135 | BC859CW |
|
|
| BC860BW | BC860BW,115 | BC860BW |
|
|
| BC860BW | BC860BW,135 | BC860BW |
|
|
| BC860CW | BC860CW,115 | BC860CW |
|
|
| BC860CW | BC860CW,135 | BC860CW |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| BC859BW | 30 V, 100 mA PNP general purpose transistors | Data sheet | 2026-01-20 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.