
BCP52T-SERIES
60 V, 1 A PNP medium power transistors
PNP medium power transistors in a medium power SOT223 (SC-73) Surface-Mounted Device (SMD) plastic package.
Type number | Package | NPN complement | ||
---|---|---|---|---|
Nexperia | JEITA | JEDEC | ||
BCP52T | SOT223 | SC-73 | - | BCP55T |
BCP52-10T | BCP55-10T | |||
BCP52-16T | BCP55-16T |
Features and benefits
- High collector current capability IC and ICM
- Three current gain selections
- High power dissipation capability
- AEC-Q101 qualified
Applications
- Linear voltage regulators
- MOSFET drivers
- High-side switches
- Power management
- Amplifiers
Parametrics
Type number | Package version | Package name | Size (mm) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | |
---|---|---|---|---|---|---|---|---|---|---|---|
BCP52-10T | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | 600.0 | -60.0 | -1000.0 | 63.0 | 160.0 | 150 | 100.0 | |
BCP52-16T | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | PNP | 600.0 | -60.0 | -1000.0 | 100.0 | 250.0 | 150 | 100.0 |
BCP52T | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | PNP | 600.0 | -60.0 | -1000.0 | 63.0 | 250.0 | 150 | 100.0 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BCP52-10T | BCP52-10TF (934661081135) |
Active | P5210T |
![]() SC-73 (SOT223) |
SOT223 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT223_135 |
BCP52-16T | BCP52-16TF (934661082135) |
Active | P5216T |
![]() SC-73 (SOT223) |
SOT223 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT223_135 |
BCP52T | BCP52TF (934661079135) |
Active | BCP52T |
![]() SC-73 (SOT223) |
SOT223 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT223_135 |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
BCP52T_SER | 60 V, 1 A PNP medium power transistors | Data sheet | 2019-04-29 |
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-73_SOT223_mk | plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Marcom graphics | 2017-01-28 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT223 | 3D model for products with SOT223 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.