BCV26; BCV46
PNP Darlington transistors
PNP Darlington transistor in a SOT23 plastic package. NPN complements: BCV27 and BCV47.
Features and benefits
High current (max. 500 mA)
Low voltage (max. 60 V)
Very high DC current gain (min. 10000).
AEC-Q101 qualified
Applications
Where very high amplification is required.
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Configuration | Ptot (mW) | IC [max] (mA) | hFE [min] | hFE [min] | hFE [min] |
|---|---|---|---|---|---|---|---|---|---|---|
| BCV26 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 2 | 250 | -500 | 20000 | 10000 | 4000 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BCV26 | BCV26,215 (933806210215) |
Active | FD% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BCV26,235 (933806210235) |
Active | FD% | SOT23_235 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BCV26 | BCV26,215 | BCV26 |
|
|
| BCV26 | BCV26,235 | BCV26 |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| BCV26_BCV46 | PNP Darlington transistors | Data sheet | 2022-10-11 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.