Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT8055-1

NEX30606

1.8 V to 5.0 V, 600 mA, 220 nA ultra-low quiescent current, step-down converter

The NEX30606 is a high-efficiency step-down converter with ultra-low operating quiescent current of typically 220 nA.

The device uses COT control (Constant On Time) to achieve low power consumption mode and fast transient, operates with a switching frequency of 1.5 MHz. At light load conditions, it seamlessly enters Power Save Mode to reduce switching cycles and maintain high efficiency.

Output voltage can be configured by VSET pin. For 1.8 V output, connects the VSET pin to GND. For other output voltages, connects resistor to VSET pin following values in table 5. Sixteen internally set voltages can be selected.

The NEX30606 provides an output current up to 600 mA. With input voltage up to 5.0 V, the devices supports multiple sources such as 2S to 3S Alkaline, 1S Li-MnO2, 1S Li-ion/Li-SOCL2.

The NEX30606 device series comes in a tiny 6-pin WLCSP package with 0.35-mm pitch.

Features and benefits

  • 220 nA operating quiescent current
  • Input voltage range VVIN from 1.8 V to 5.0 V
  • Output current up to 600 mA
  • 16 selectable fixed output voltages
  • 2% output voltage accuracy
  • Output discharge
  • Constant on time control
  • >90% efficiency at IOUT = 1 mA (VVIN = 3.6 V to VOUT = 1.8 V)
  • >92.8% efficiency at IOUT = 300 mA (VVIN = 3.6 V to VOUT = 1.8 V)
  • Pseudo-fixed 1.5 MHz switching frequency
  • Enable pin
  • WLCSP6 (SOT8055-1) package option

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C2a exceeds 500 V

  • Specified from Tj = -40 °C to +85 °C and -40 °C to +125 °C

Applications

  • Wearable electronics
  • Smart meters
  • Asset tracking device
  • Medical sensor patches and monitor
  • Industrial IOT/Narrowband (NB)-IOT
  • 3 x AA battery powered applications
Figure 1. Typical application

VOUT = 1.8 V; RSET = 21.5 kΩ; L = 2.2 µH

(1) VVIN = 2.5 V; (2) VVIN = 3.3 V;

(3) VVIN = 3.6 V; (4) VVIN = 4.2 V;

(5) VVIN = 5.0 V;

Figure 2. Efficiency versus load current

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NEX30606UA NEX30606UAZ
(935691822336)
Active A SOT8055-1
WLCSP6
(SOT8055-1)
SOT8055-1 SOT8055-1_336

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NEX30606UA NEX30606UAZ NEX30606UA rohs rhf rhf
Quality and reliability disclaimer

Documentation (4)

File name Title Type Date
NEX30606 1.8 V to 5.0 V, 600 mA, 220 nA ultra-low quiescent current, step-down converter Data sheet 2024-11-20
AN90063 Questions about package outline drawings Application note 2025-10-22
lealfet_NEX3060x_220_a_ultralow_buck_converter lealfet_NEX3060x_220_a_ultralow_buck_converter Leaflet 2025-01-13
SOT8055-1 WLCSP6: wafer level chip-size package; 6 bumps (3 x 2) Package information 2024-11-25

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

No documents available

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.