PDTA124T series
PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = open
PNP resistor-equipped transistor (see �Simplified outline, symbol and pinning� for package details).
Features and benefits
Built-in bias resistors
Simplified circuit design
Reduction of component count
Reduced pick and place costs.
AEC-Q101 qualified
Applications
General purpose switching and amplification
Inverter and interface circuits
Circuit driver.
Parametrics
| Type number | Package version | Package name | Size (mm) | IC [max] (mA) | R1 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Tj [max] (°C) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|
| PDTA124TM | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | 100 | 22 | PNP | 250 | 50 | 150 | Y |
| PDTA124TT | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 100 | 22 | PNP | 250 | 50 | 150 | Y |
| PDTA124TU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 100 | 22 | PNP | 200 | 50 | 150 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PDTA124TM | PDTA124TM,315 (934057163315) |
Active | DJ |
DFN1006‑3 (SOT883) |
SOT883 | SOT883_315 | |
| PDTA124TT | PDTA124TT,215 (934058188215) |
Active | %AE |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| PDTA124TU | PDTA124TU,115 (934058165115) |
Active | %7B |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
Documentation (17)
| File name | Title | Type | Date |
|---|---|---|---|
| PDTA124T_SERIES | PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = open | Data sheet | 2025-12-04 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| mse223 | Block diagram: PDTA114TE, PDTA114TM, PDTA114TT, PDTA114TU, PDTA115TE, PDTA115TM, PDTA115TT, PDTA115TU, PDTA124TE, PDTA124TM, PDTA124TT, PDTA124TU, PDTA143TE, PDTA143TM, PDTA143TT, PDTA143TU, PDTA144EE, PDTA144EM, PDTA144ET, PDTA144EU, PDTA144TE, PDTA144TM, PDTA144TT, PDTA144TU | Block diagram | 2011-12-29 |
| mse247 | Block diagram: PDTA114TE, PDTA114TM, PDTA114TT, PDTA114TU, PDTA115TE, PDTA115TM, PDTA115TT, PDTA115TU, PDTA123TE, PDTA123TM, PDTA123TT, PDTA123TU, PDTA124TE, PDTA124TM, PDTA124TT, PDTA124TU, PDTA143TE, PDTA143TM, PDTA143TT, PDTA143TU, PDTA144EE, PDTA144EM, PDTA144ET, PDTA144EU, PDTA144TE, PDTA144TM, PDTA144TT, PDTA144TU, PDTB123TT | Block diagram | 2009-11-04 |
| SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1006-3_SOT883_mk | plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.