PEMB4; PUMB4
PNP/PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open
PNP/PNP resistor-equipped transistors (see ?Simplified outline, symbol and pinning? for package details).
Features and benefits
Built-in bias resistors
Simplified circuit design
Reduction of component count
Reduced pick and place costs.
AEC-Q101 qualified
Applications
Low current peripheral drivers
Replacement of general purpose transistors in digital applications
Control of IC inputs.
Parametrics
| Type number | Package version | Package name | Size (mm) | Channel type | Ptot (mW) | IC [max] (mA) | R1 (typ) (kΩ) | VCEO (V) |
|---|---|---|---|---|---|---|---|---|
| PUMB4 | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | PNP/PNP | 300 | 100 | 10 | 50 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PUMB4 | PUMB4,115 (934049940115) |
Active | B%4 |
TSSOP6 (SOT363) |
SOT363 |
WAVE_BG-BD-1
|
SOT363_115 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PEMB4 | PEMB4,115 (934056865115) |
Obsolete | B4 |
(SOT666) |
SOT666 | SOT666_115 |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PEMB4 | PEMB4,115 | PEMB4 |
|
|
Documentation (15)
| File name | Title | Type | Date |
|---|---|---|---|
| PEMB4_PUMB4 | PNP/PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open | Data sheet | 2025-04-08 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT666 | 3D model for products with SOT666 package | Design support | 2019-01-22 |
| SOT363 | 3D model for products with SOT363 package | Design support | 2018-12-05 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT666_mk | plastic, surface-mounted package; 6 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Marcom graphics | 2017-01-28 |
| TSSOP6_SOT363_mk | plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT666 | plastic, surface-mounted package; 6 leads; 0.5 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-06-01 |
| SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
| MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.