PESD5V0L2UU; PESD6V0L2UU
Low capacitance unidirectional ESD protection diodes
Low capacitance unidirectional double ElectroStatic Discharge (ESD) protection diodes in a very small Surface-Mounted Device (SMD) plastic package designed to protect up to two signal lines from the damage caused by ESD and other transients.
Features and benefits
Unidirectional ESD protection of up to two lines
ESD protection up to 30 kV
Low diode capacitance: Cd = 34 pF
IEC 61000-4-2; level 4 (ESD)
Max. peak pulse power: PPP = 70 W
IEC 61000-4-5 (surge); IPP = 6.5 A
Low clamping voltage: VCL = 13 V
AEC-Q101 qualified
Ultra low leakage current
Applications
Audio and video equipment
Communication systems
Computers and peripherals
Portable electronics
Cellular handsets and accessories
Subscriber Identity Module (SIM) card protection
Parametrics
| Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
|---|---|---|---|---|---|---|
| PESD6V0L2UU | SC-70 | 2 | Unidirectional | 6 | 34 | 30 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PESD6V0L2UU | PESD6V0L2UU,115 (934062752115) |
Active | H2% |
SC‑70 (SOT323) |
SOT323 |
WAVE_BG-BD-1
|
SOT323_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PESD6V0L2UU | PESD6V0L2UU,115 | PESD6V0L2UU |
|
|
Documentation (10)
| File name | Title | Type | Date |
|---|---|---|---|
| PESD5V0L2UU | Low capacitance unidirectional ESD protection diodes | Data sheet | 2025-12-01 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| 006aaa154 | Block diagram: BZB84-B10, BZB84-B11, BZB84-B12, BZB84-B13, BZB84-B15, BZB84-B16, BZB84-B18, BZB84-B20, BZB84-B22, BZB84-B24, BZB84-B27, BZB84-B2V4, BZB84-B2V7, BZB84-B30, BZB84-B33, BZB84-B36, BZB84-B39, BZB84-B3V0, BZB84-B3V3, BZB84-B3V6, BZB84-B3V9, BZB84-B43, BZB84-B47, BZB84-B4V3, BZB84-B4V7, BZB84-B51, BZB84-B56, BZB84-B5V1, BZB84-B5V6, BZB84-B62, BZB84-B68, BZB84-B6V2, BZB84-B6V8, BZB84-B75, BZB84-B7V5, BZB84-B8V2, BZB84-B9V1, BZB84-C10, BZB84-C11, BZB84-C12, BZB84-C13, BZB84-C15, BZB84-C16, BZB84-C18, BZB84-C20, BZB84-C22, BZB84-C24, BZB84-C27, BZB84-C2V4, BZB84-C2V7, BZB84-C30, BZB84-C33, BZB84-C36, BZB84-C39, BZB84-C3V0, BZB84-C3V3, BZB84-C3V6, BZB84-C3V9, BZB84-C43, BZB84-C47, BZB84-C4V3, BZB84-C4V7, BZB84-C51, BZB84-C56, BZB84-C5V1, BZB84-C5V6, BZB84-C62, BZB84-C68, BZB84-C6V2, BZB84-C6V8, BZB84-C75, BZB84-C7V5, BZB84-C8V2, BZB84-C9V1, MMBZ12VAL, MMBZ15VAL, MMBZ18VAL, MMBZ20VAL, MMBZ27VAL, MMBZ33VAL, PESD36VS2UT, PESD5V0L2UU, PESD5V0X1BQ, PESD5V0X1BT, PESD6V0L2UU | Block diagram | 2009-11-03 |
| sot323_sv | Simplified outline: SOT323 | Block diagram | 2009-11-04 |
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.