Features and benefits
- Comprehensive range of package and power dissipation options
- Realization of customized, effective protection in small scaled, high density circuit designs.
- Wide range of working voltages
- Narrow working-voltage tolerances
Applications
- General regulation and voltage reference functions
- Over-voltage protection
Parametrics
| Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1N4728A | SOD66 | DO-41 | 4.8 x 2.6 | 3.3 | 76 | 5% | 3.135 | 3.465 | 500 | 1000 | NV | 200 | single |
| 1N4729A | SOD66 | DO-41 | 4.8 x 2.6 | 3.6 | 69 | 5% | 3.42 | 3.78 | 500 | 1000 | NV | 200 | single |
| 1N4730A | SOD66 | DO-41 | 4.8 x 2.6 | 3.9 | 64 | 5% | 3.705 | 4.095 | 500 | 1000 | NV | 200 | single |
| 1N4731A | SOD66 | DO-41 | 4.8 x 2.6 | 4.3 | 58 | 5% | 4.085 | 4.515 | 500 | 1000 | NV | 200 | single |
| 1N4732A | SOD66 | DO-41 | 4.8 x 2.6 | 4.7 | 53 | 5% | 4.465 | 4.935 | 500 | 1000 | NV | 200 | single |
| 1N4733A | SOD66 | DO-41 | 4.8 x 2.6 | 5.1 | 49 | 5% | 4.845 | 5.355 | 500 | 1000 | NV | 200 | single |
| 1N4734A | SOD66 | DO-41 | 4.8 x 2.6 | 5.6 | 45 | 5% | 5.32 | 5.88 | 500 | 1000 | NV | 200 | single |
| 1N4735A | SOD66 | DO-41 | 4.8 x 2.6 | 6.2 | 41 | 5% | 5.7 | 6.3 | 500 | 1000 | NV | 200 | single |
| 1N4736A | SOD66 | DO-41 | 4.8 x 2.6 | 6.8 | 37 | 5% | 6.46 | 7.14 | 500 | 1000 | NV | 200 | single |
| 1N4737A | SOD66 | DO-41 | 4.8 x 2.6 | 7.5 | 34 | 5% | 7.125 | 7.875 | 500 | 1000 | NV | 200 | single |
| 1N4738A | SOD66 | DO-41 | 4.8 x 2.6 | 8.2 | 31 | 5% | 7.79 | 8.61 | 500 | 1000 | NV | 200 | single |
| 1N4739A | SOD66 | DO-41 | 4.8 x 2.6 | 9.1 | 28 | 5% | 8.645 | 9.555 | 500 | 1000 | NV | 200 | single |
| 1N4740A | SOD66 | DO-41 | 4.8 x 2.6 | 10 | 25 | 5% | 9.5 | 10.5 | 500 | 1000 | NV | 200 | single |
| 1N4741A | SOD66 | DO-41 | 4.8 x 2.6 | 11 | 23 | 5% | 10.45 | 11.55 | 500 | 1000 | NV | 200 | single |
| 1N4742A | SOD66 | DO-41 | 4.8 x 2.6 | 12 | 21 | 5% | 11.4 | 12.6 | 500 | 1000 | NV | 200 | single |
| 1N4743A | SOD66 | DO-41 | 4.8 x 2.6 | 13 | 19 | 5% | 12.35 | 13.65 | 500 | 1000 | NV | 200 | single |
| 1N4744A | SOD66 | DO-41 | 4.8 x 2.6 | 15 | 17 | 5% | 14.25 | 15.75 | 500 | 1000 | NV | 200 | single |
| 1N4745A | SOD66 | DO-41 | 4.8 x 2.6 | 16 | 15.5 | 5% | 15.2 | 16.8 | 500 | 1000 | NV | 200 | single |
| 1N4746A | SOD66 | DO-41 | 4.8 x 2.6 | 18 | 14 | 5% | 17.1 | 18.9 | 500 | 1000 | NV | 200 | single |
| 1N4747A | SOD66 | DO-41 | 4.8 x 2.6 | 20 | 12.5 | 5% | 19 | 21 | 500 | 1000 | NV | 200 | single |
| 1N4748A | SOD66 | DO-41 | 4.8 x 2.6 | 22 | 11.5 | 5% | 20.9 | 23.1 | 500 | 1000 | NV | 200 | single |
| 1N4749A | SOD66 | DO-41 | 4.8 x 2.6 | 24 | 10.5 | 5% | 22.8 | 25.2 | 500 | 1000 | NV | 200 | single |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 1N4728A | 1N4728A,113 (933931540113) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
| 1N4728A,133 (933931540133) |
Active | SOD66_133 | |||||
| 1N4729A | 1N4729A,113 (933931550113) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
| 1N4730A | 1N4730A,133 (933931560133) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
| 1N4730A,113 (933931560113) |
Active | SOD66_113 | |||||
| 1N4731A | 1N4731A,113 (933931570113) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
| 1N4731A,133 (933931570133) |
Active | SOD66_133 | |||||
| 1N4732A | 1N4732A,113 (933931580113) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
| 1N4733A | 1N4733A,133 (933931590133) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
| 1N4733A,113 (933931590113) |
Active | SOD66_113 | |||||
| 1N4734A | 1N4734A,113 (933931600113) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
| 1N4734A,133 (933931600133) |
Active | SOD66_133 | |||||
| 1N4735A | 1N4735A,133 (933931610133) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
| 1N4735A,113 (933931610113) |
Active | SOD66_113 | |||||
| 1N4736A | 1N4736A,113 (933931620113) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
| 1N4736A,133 (933931620133) |
Active | SOD66_133 | |||||
| 1N4737A | 1N4737A,113 (933931630113) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
| 1N4738A | 1N4738A,133 (933931640133) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
| 1N4738A,113 (933931640113) |
Active | SOD66_113 | |||||
| 1N4739A | 1N4739A,113 (933931650113) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
| 1N4740A | 1N4740A,113 (933931660113) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
| 1N4740A,133 (933931660133) |
Active | SOD66_133 | |||||
| 1N4741A | 1N4741A,113 (933931670113) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
| 1N4742A | 1N4742A,133 (933931680133) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
| 1N4742A,113 (933931680113) |
Active | SOD66_113 | |||||
| 1N4743A | 1N4743A,133 (933931690133) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
| 1N4743A,113 (933931690113) |
Active | SOD66_113 | |||||
| 1N4744A | 1N4744A,113 (933931700113) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
| 1N4744A,133 (933931700133) |
Active | SOD66_133 | |||||
| 1N4745A | 1N4745A,113 (933931710113) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
| 1N4745A,133 (933931710133) |
Active | SOD66_133 | |||||
| 1N4746A | 1N4746A,133 (933931720133) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
| 1N4746A,113 (933931720113) |
Active | SOD66_113 | |||||
| 1N4747A | 1N4747A,113 (933931730113) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
| 1N4747A,133 (933931730133) |
Active | SOD66_133 | |||||
| 1N4748A | 1N4748A,113 (933931740113) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
| 1N4749A | 1N4749A,113 (933931750113) |
Active |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_113 | |
| 1N4749A,133 (933931750133) |
Active | SOD66_133 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 1N4729A | 1N4729A,133 (933931550133) |
Discontinued / End-of-life |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
| 1N4732A | 1N4732A,133 (933931580133) |
Discontinued / End-of-life |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
| 1N4737A | 1N4737A,133 (933931630133) |
Discontinued / End-of-life |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
| 1N4739A | 1N4739A,133 (933931650133) |
Discontinued / End-of-life |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
| 1N4741A | 1N4741A,133 (933931670133) |
Discontinued / End-of-life |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 | |
| 1N4748A | 1N4748A,133 (933931740133) |
Discontinued / End-of-life |
DO‑41 (SOD66) |
SOD66 |
WAVE_BG-BD-1
|
SOD66_133 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 1N4728A | 1N4728A,113 | 1N4728A |
|
|
| 1N4728A | 1N4728A,133 | 1N4728A |
|
|
| 1N4729A | 1N4729A,113 | 1N4729A |
|
|
| 1N4730A | 1N4730A,133 | 1N4730A |
|
|
| 1N4730A | 1N4730A,113 | 1N4730A |
|
|
| 1N4731A | 1N4731A,113 | 1N4731A |
|
|
| 1N4731A | 1N4731A,133 | 1N4731A |
|
|
| 1N4732A | 1N4732A,113 | 1N4732A |
|
|
| 1N4733A | 1N4733A,133 | 1N4733A |
|
|
| 1N4733A | 1N4733A,113 | 1N4733A |
|
|
| 1N4734A | 1N4734A,113 | 1N4734A |
|
|
| 1N4734A | 1N4734A,133 | 1N4734A |
|
|
| 1N4735A | 1N4735A,133 | 1N4735A |
|
|
| 1N4735A | 1N4735A,113 | 1N4735A |
|
|
| 1N4736A | 1N4736A,113 | 1N4736A |
|
|
| 1N4736A | 1N4736A,133 | 1N4736A |
|
|
| 1N4737A | 1N4737A,113 | 1N4737A |
|
|
| 1N4738A | 1N4738A,133 | 1N4738A |
|
|
| 1N4738A | 1N4738A,113 | 1N4738A |
|
|
| 1N4739A | 1N4739A,113 | 1N4739A |
|
|
| 1N4740A | 1N4740A,113 | 1N4740A |
|
|
| 1N4740A | 1N4740A,133 | 1N4740A |
|
|
| 1N4741A | 1N4741A,113 | 1N4741A |
|
|
| 1N4742A | 1N4742A,133 | 1N4742A |
|
|
| 1N4742A | 1N4742A,113 | 1N4742A |
|
|
| 1N4743A | 1N4743A,133 | 1N4743A |
|
|
| 1N4743A | 1N4743A,113 | 1N4743A |
|
|
| 1N4744A | 1N4744A,113 | 1N4744A |
|
|
| 1N4744A | 1N4744A,133 | 1N4744A |
|
|
| 1N4745A | 1N4745A,113 | 1N4745A |
|
|
| 1N4745A | 1N4745A,133 | 1N4745A |
|
|
| 1N4746A | 1N4746A,133 | 1N4746A |
|
|
| 1N4746A | 1N4746A,113 | 1N4746A |
|
|
| 1N4747A | 1N4747A,113 | 1N4747A |
|
|
| 1N4747A | 1N4747A,133 | 1N4747A |
|
|
| 1N4748A | 1N4748A,113 | 1N4748A |
|
|
| 1N4749A | 1N4749A,113 | 1N4749A |
|
|
| 1N4749A | 1N4749A,133 | 1N4749A |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 1N4729A | 1N4729A,133 | 1N4729A |
|
|
| 1N4732A | 1N4732A,133 | 1N4732A |
|
|
| 1N4737A | 1N4737A,133 | 1N4737A |
|
|
| 1N4739A | 1N4739A,133 | 1N4739A |
|
|
| 1N4741A | 1N4741A,133 | 1N4741A |
|
|
| 1N4748A | 1N4748A,133 | 1N4748A |
|
|
Documentation (6)
| File name | Title | Type | Date |
|---|---|---|---|
| 1N4728A_SER | Voltage regulator diodes | Data sheet | 2020-12-08 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOD66 | 3D model for products with SOD66 package | Design support | 2021-01-28 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOD66 | glass, hermetically sealed glass package; 2 leads; 4.8 mm x 2.6 mm body | Package information | 2020-04-21 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOD66 | 3D model for products with SOD66 package | Design support | 2021-01-28 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.