
1PS70SB82_84_85_86
Schottky barrier (double) diodes
Planar Schottky barrier diodes encapsulated in a SOT323 (SC-70) very small plastic SMD package. Single diodes and double diodes with different pinning are available. ESD sensitive device, observe handling precautions.
Features and benefits
Low forward voltage
Very small SMD plastic package
Low diode capacitance.
AEC-Q101 qualified
Applications
UHF mixers
Sampling circuits
Modulators
Phase detectors.
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
1PS70SB82 | 1PS70SB82,115 (934056488115) |
Discontinued / End-of-life | 88% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
1PS70SB84 | 1PS70SB84,115 (934056489115) |
Discontinued / End-of-life | 87% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
1PS70SB84/A2,115 (934062909115) |
Obsolete | SOT323_115 | |||||
1PS70SB84/DG,115 (934061849115) |
Obsolete | SOT323_115 | |||||
1PS70SB85 | 1PS70SB85,115 (934056490115) |
Discontinued / End-of-life | 85% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
1PS70SB86 | 1PS70SB86,115 (934056491115) |
Discontinued / End-of-life | 86% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
1PS70SB82 | 1PS70SB82,115 | 1PS70SB82 |
|
![]() |
1PS70SB84 | 1PS70SB84,115 | 1PS70SB84 |
|
![]() |
1PS70SB84 | 1PS70SB84/A2,115 | 1PS70SB84 |
|
![]() |
1PS70SB84 | 1PS70SB84/DG,115 | 1PS70SB84 |
|
![]() |
1PS70SB85 | 1PS70SB85,115 | 1PS70SB85 |
|
![]() |
1PS70SB86 | 1PS70SB86,115 | 1PS70SB86 |
|
![]() |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
1PS70SB82_84_85_86 | Schottky barrier (double) diodes | Data sheet | 2025-04-08 |
AN90063 | Questions about package outline drawings | Application note | 2025-10-21 |
mbc870 | Block diagram: 1PS70SB82, 1PS70SB84, 1PS70SB85, 1PS70SB86, BAT54AW, BAT54CW, BAT54SW, BAT54W | Block diagram | 2009-11-03 |
mlc357 | Block diagram: 1PS70SB82, 1PS70SB84, 1PS70SB85, 1PS70SB86, BAT54, BAT54A, BAT54AW, BAT54C, BAT54CW, BAT54S, BAT54SW, BAT54W, BAT754, BAT754A, BAT754C, BAT754S, PMEG2005ET, PMEG3005ET, PMEG4005ET | Block diagram | 2009-11-04 |
mlc358 | Block diagram: 1PS70SB82, 1PS70SB84, 1PS70SB85, 1PS70SB86, BAT54, BAT54A, BAT54AW, BAT54C, BAT54CW, BAT54S, BAT54SW, BAT54W, BAT754, BAT754A, BAT754C, BAT754S | Block diagram | 2009-11-03 |
mlc359 | Block diagram: 1PS70SB82, 1PS70SB84, 1PS70SB85, 1PS70SB86, BAT54, BAT54A, BAT54AW, BAT54C, BAT54CW, BAT54S, BAT54SW, BAT54W, BAT754, BAT754A, BAT754C, BAT754S | Block diagram | 2009-11-04 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.