2PB1219A
PNP general purpose transistor
PNP transistor in a SOT323; SC70 plastic package.
NPN complement: 2PD1820A.
Features and benefits
High current (max. 500 mA)
Low voltage (max. 50 V)
Low collector-emitter saturation voltage (max. 600 mV).
AEC-Q101 qualified
Applications
General purpose switching and amplification.
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2PB1219AS | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -50 | -500 | 170 | 340 | 150 | 140 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 2PB1219AS | 2PB1219AS,135 (934033210135) |
Active | D%S |
SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
| 2PB1219AS,115 (934033210115) |
Active | D%S | SOT323_115 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 2PB1219AS | 2PB1219AS,135 | 2PB1219AS |
|
|
| 2PB1219AS | 2PB1219AS,115 | 2PB1219AS |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| 2PB1219A | PNP general purpose transistor | Data sheet | 2025-04-08 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.