2PB710A
PNP general purpose transistor
PNP transistor in an SC-59 plastic package.
NPN complement: 2PD602A.
Features and benefits
- High current (max. 500 mA)
- Low voltage (max. 50 V).
Applications
- General purpose switching and amplification.
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2PB710ARL | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250 | -50 | -500 | 120 | 240 | 150 | 120 | N |
| 2PB710ASL | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250.0 | -50.0 | -500.0 | 170.0 | 340.0 | 150 | 140.0 | N |
| 2PB710ASL-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250.0 | -50.0 | -500.0 | 170.0 | 340.0 | 150 | 140.0 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 2PB710ARL | 2PB710ARL,235 (934062302235) |
Active | SE% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| 2PB710ARL,215 (934062302215) |
Active | SE% | SOT23_215 | ||||
| 2PB710ASL | 2PB710ASL,235 (934062304235) |
Active | SD% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_235 |
| 2PB710ASL,215 (934062304215) |
Active | SD% | SOT23_215 | ||||
| 2PB710ASL-Q | 2PB710ASL‑QR (934664558215) |
Active | SD% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 2PB710AR | 2PB710AR,115 (934026670115) |
Obsolete | no package information | ||||
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 2PB710ARL | 2PB710ARL,235 | 2PB710ARL |
|
|
| 2PB710ARL | 2PB710ARL,215 | 2PB710ARL |
|
|
| 2PB710ASL | 2PB710ASL,235 | 2PB710ASL |
|
|
| 2PB710ASL | 2PB710ASL,215 | 2PB710ASL |
|
|
| 2PB710ASL-Q | 2PB710ASL‑QR | 2PB710ASL-Q |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 2PB710AR | 2PB710AR,115 | 2PB710AR |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| 2PB710A | PNP general purpose transistor | Data sheet | 2009-11-18 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.