2PD602A
NPN general purpose transistor
NPN transistor in an SC-59 plastic package.
PNP complement: 2PB710A.
Features and benefits
- High current (max. 500 mA)
- Low voltage (max. 50 V).
Applications
- General purpose switching and amplification.
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 2PD602AQL | 2PD602AQL,215 (934062311215) |
Active | SH% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| 2PD602AQL,235 (934062311235) |
Active | SH% | SOT23_235 | ||||
| 2PD602AQL-Q | 2PD602AQL‑QR (934669296215) |
Active | SH% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| 2PD602ARL | 2PD602ARL,215 (934062313215) |
Active | SG% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| 2PD602ARL,235 (934062313235) |
Active | SG% | SOT23_235 | ||||
| 2PD602ARL-Q | 2PD602ARL‑QR (934669297215) |
Active | SG% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| 2PD602ASL | 2PD602ASL,215 (934062315215) |
Active | SF% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| 2PD602ASL,235 (934062315235) |
Active | SF% | SOT23_235 | ||||
| 2PD602ASL-Q | 2PD602ASL‑QR (934664805215) |
Active | SF% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 2PD602AQ | 2PD602AQ,115 (934028530115) |
Obsolete | no package information | ||||
| 2PD602AR | 2PD602AR,115 (934026610115) |
Obsolete | no package information | ||||
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 2PD602AQL | 2PD602AQL,215 | 2PD602AQL |
|
|
| 2PD602AQL | 2PD602AQL,235 | 2PD602AQL |
|
|
| 2PD602AQL-Q | 2PD602AQL‑QR | 2PD602AQL-Q |
|
|
| 2PD602ARL | 2PD602ARL,215 | 2PD602ARL |
|
|
| 2PD602ARL | 2PD602ARL,235 | 2PD602ARL |
|
|
| 2PD602ARL-Q | 2PD602ARL‑QR | 2PD602ARL-Q |
|
|
| 2PD602ASL | 2PD602ASL,215 | 2PD602ASL |
|
|
| 2PD602ASL | 2PD602ASL,235 | 2PD602ASL |
|
|
| 2PD602ASL-Q | 2PD602ASL‑QR | 2PD602ASL-Q |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 2PD602AQ | 2PD602AQ,115 | 2PD602AQ |
|
|
| 2PD602AR | 2PD602AR,115 | 2PD602AR |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| 2PD602A | NPN general purpose transistor | Data sheet | 2009-11-18 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.