
74ALVT16601
18-bit universal bus transceiver; 3-state
The 74ALVT16601 is a high-performance Bipolar Complementary Metal Oxide Semiconductor (BiCMOS) product designed for VCC operation at 2.5 V and 3.3 V with I/O compatibility up to 5 V. This device is an 18-bit universal transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions. Data flow in each direction is controlled by output enable (OEAB and OEBA), latch enable (LEAB and LEBA), and clock (CPAB and CPBA) inputs. For A-to-B data flow, the device operates in the transparent mode when LEAB is HIGH. When LEAB is LOW, the A-bus data is latched if CPAB is held at a HIGH or LOW level. If LEAB is LOW, the A-bus data is stored in the latch/flip-flop on the LOW-to-HIGH transition of CPAB. When OEAB is LOW, the outputs are active. When OEAB is HIGH, the outputs are in the high-impedance state. The clocks can be controlled with the clock enable inputs (CEAB and CEBA).
Data flow for B-to-A is similar to that of A-to-B but uses OEBA, LEBA and CPBA.
Active bus hold circuitry is provided to hold unused or floating data inputs at a valid logic level.
Features and benefits
- 18-bit bidirectional bus interface
- 5 V I/O compatible
- 3-state buffers
- Output capability: +64 mA and -32 mA
- TTL input and output switching levels
- Input and output interface capability to systems at 5 V supply
- Bus hold data inputs eliminate the need for external pull-up resistors to hold unused inputs
- Live insertion and extraction permitted
- Power-up reset
- Power-up 3-state
- No bus current loading when output is tied to 5 V bus
- Positive-edge triggered clock inputs
- Latch-up protection:
- JESD78: exceeds 500 mA
- ESD protection:
- MIL STD 883, method 3015: exceeds 2000 V
- Machine model: exceeds 200 V
Applications
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVT16601DGG | 74ALVT16601DGG,112 (935219460112) |
Obsolete | ALVT16601 Standard Procedure Standard Procedure |
![]() TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74ALVT16601DGG,118 (935219460118) |
Obsolete | ALVT16601 Standard Procedure Standard Procedure | SOT364-1_118 | ||||
74ALVT16601DGGS (935219460512) |
Obsolete | ALVT16601 Standard Procedure Standard Procedure | Not available | ||||
74ALVT16601DGGY (935219460518) |
Obsolete | ALVT16601 Standard Procedure Standard Procedure | Not available | ||||
74ALVT16601DL | 74ALVT16601DL,512 (935219470512) |
Obsolete | ALVT16601 Standard Procedure Standard Procedure |
![]() SSOP56 (SOT371-1) |
SOT371-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74ALVT16601DL,518 (935219470518) |
Obsolete | ALVT16601 Standard Procedure Standard Procedure | Not available | ||||
74ALVT16601DL,112 (935219470112) |
Obsolete | ALVT16601 Standard Procedure Standard Procedure | Not available | ||||
74ALVT16601DL,118 (935219470118) |
Obsolete | ALVT16601 Standard Procedure Standard Procedure | Not available |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVT16601DGG | 74ALVT16601DGG,112 | 74ALVT16601DGG |
|
![]() |
74ALVT16601DGG | 74ALVT16601DGG,118 | 74ALVT16601DGG |
|
![]() |
74ALVT16601DGG | 74ALVT16601DGGS | 74ALVT16601DGG |
|
![]() |
74ALVT16601DGG | 74ALVT16601DGGY | 74ALVT16601DGG |
|
![]() |
74ALVT16601DL | 74ALVT16601DL,512 | 74ALVT16601DL |
|
![]() |
74ALVT16601DL | 74ALVT16601DL,518 | 74ALVT16601DL |
|
![]() |
74ALVT16601DL | 74ALVT16601DL,112 | 74ALVT16601DL |
![]() |
|
74ALVT16601DL | 74ALVT16601DL,118 | 74ALVT16601DL |
![]() |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
74ALVT16601 | 18-bit universal bus transceiver; 3-state | Data sheet | 2005-07-04 |
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
001aad249 | Block diagram: 74ALVT16601DGG, 74ALVT16601DL | Block diagram | 2009-11-04 |
001aad316 | Block diagram: 74ALVT16601DGG, 74ALVT16601DL | Block diagram | 2009-11-04 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
alvt16601 | alvt16601 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
SOT371-1 | plastic, shrink small outline package; 56 leads; 0.635 mm pitch; 18.45 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
alvt16 | alvt16 Spice model | SPICE model | 2013-05-07 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.