
74HC163; 74HCT163
Presettable synchronous 4-bit binary counter; synchronous reset
The 74HC163; 74HCT163 is a synchronous presettable binary counter with an internal look-head carry. Synchronous operation is provided by having all flip-flops clocked simultaneously on the positive-going edge of the clock (CP). The outputs (Q0 to Q3) of the counters may be preset to a HIGH or LOW. A LOW at the parallel enable input (PE) disables the counting action. It causes the data at the data inputs (D0 to D3) to be loaded into the counter on the positive-going edge of the clock. Preset takes place regardless of the levels at count enable inputs (CEP and CET). A LOW at the master reset input (MR) sets Q0 to Q3 LOW after the next positive-going transition on the clock input (CP). This action occurs regardless of the levels at input pins PE, CET and CEP. This synchronous reset feature enables the designer to modify the maximum count with only one external NAND gate. The look-ahead carry simplifies serial cascading of the counters. Both CEP and CET must be HIGH to count. The CET input is fed forward to enable the terminal count output (TC). The TC output thus enabled will produce a HIGH output pulse of a duration approximately equal to a HIGH output of Q0. This pulse can be used to enable the next cascaded stage. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
The CP to TC propagation delay and CEP to CP set-up time determine the maximum clock frequency for the cascaded counters according to the following formula:
fmax= (1) / (tP (max)(CP to TC) + tSU(CEP to CP) )
Features and benefits
Complies with JEDEC standard no. 7A
Input levels:
For 74HC163: CMOS level
For 74HCT163: TTL level
Synchronous counting and loading
2 count enable inputs for n-bit cascading
Synchronous reset
Positive-edge triggered clock
ESD protection:
HBM JESD22-A114F exceeds 2000 V
MM JESD22-A115-A exceeds 200 V
Multiple package options
Specified from ‑40 °C to +85 °C and ‑40 °C to +125 °C
Applications
Television sets
Home-sound sets
Multimedia systems
All mains fed audio systems
Car audio (boosters)
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC163D | 74HC163D,652 (933714540652) |
Obsolete | no package information | ||||
74HC163D,653 (933714540653) |
Obsolete | ||||||
74HC163DB | 74HC163DB,112 (935187330112) |
Obsolete | HC163 |
![]() SSOP16 (SOT338-1) |
SOT338-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74HC163DB,118 (935187330118) |
Obsolete | HC163 | Not available | ||||
74HC163PW | 74HC163PW,112 (935187350112) |
Obsolete |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available | |
74HC163PW,118 (935187350118) |
Obsolete | SOT403-1_118 | |||||
74HCT163D | 74HCT163D,652 (933715020652) |
Obsolete |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_652 | |
74HCT163D,653 (933715020653) |
Withdrawn / End-of-life | Not available | |||||
74HCT163DB | 74HCT163DB,112 (935187340112) |
Obsolete | HCT163 |
![]() SSOP16 (SOT338-1) |
SOT338-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74HCT163DB,118 (935187340118) |
Obsolete | HCT163 | Not available | ||||
74HCT163PW | 74HCT163PW,112 (935188340112) |
Obsolete | no package information | ||||
74HCT163PW,118 (935188340118) |
Obsolete |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC163D | 74HC163D,652 | 74HC163D |
|
![]() |
74HC163D | 74HC163D,653 | 74HC163D |
|
![]() |
74HC163DB | 74HC163DB,112 | 74HC163DB |
|
![]() |
74HC163DB | 74HC163DB,118 | 74HC163DB |
|
![]() |
74HC163PW | 74HC163PW,112 | 74HC163PW |
|
![]() |
74HC163PW | 74HC163PW,118 | 74HC163PW |
|
![]() |
74HCT163D | 74HCT163D,652 | 74HCT163D |
|
![]() |
74HCT163D | 74HCT163D,653 | 74HCT163D |
|
![]() |
74HCT163DB | 74HCT163DB,112 | 74HCT163DB |
|
![]() |
74HCT163DB | 74HCT163DB,118 | 74HCT163DB |
|
![]() |
74HCT163PW | 74HCT163PW,112 | 74HCT163PW |
|
![]() |
74HCT163PW | 74HCT163PW,118 | 74HCT163PW |
|
![]() |
Documentation (20)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT163 | Presettable synchronous 4-bit binary counter; synchronous reset | Data sheet | 2018-10-12 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
mna907 | Block diagram: 74HC161D, 74HC161DB, 74HC161N, 74HC161PW, 74HC163D, 74HC163DB, 74HC163N, 74HC163PW, 74HCT161D, 74HCT161DB, 74HCT161N, 74HCT161PW, 74HCT163D, 74HCT163DB, 74HCT163N, 74HCT163PW, 74LVC161BQ, 74LVC161D, 74LVC161DB, 74LVC161PW | Block diagram | 2009-11-03 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SSOP16_SOT338-1_mk | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
SOT338-1 | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2022-06-20 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.