74HC377; 74HCT377
Octal D-type flip-flop with data enable; positive-edge trigger
The 74HC377; 74HCT377 is an octal positive-edge triggered D-type flip-flop. The device features clock (CP) and data enable (E) inputs. When E is LOW, the outputs Qn assume the state of their corresponding Dn inputs that meet the set-up and hold time requirements on the LOW-to-HIGH clock (CP) transition. Input E must be stable one set-up time prior to the LOW-to-HIGH transition for predictable operation. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Features and benefits
Wide supply voltage range from 2.0 V to 6.0 V
CMOS low power dissipation
High noise immunity
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
Complies with JEDEC standards:
- JESD8C (2.7 V to 3.6 V)
- JESD7A (2.0 V to 6.0 V)
Common clock and master reset
Eight positive edge-triggered D-type flip-flops
Input levels:
For 74HC377: CMOS level
For 74HCT377: TTL level
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC377D | 2.0 - 6.0 | CMOS | ± 7.8 | 13 | 83 | low | -40~125 | 22.7 | 56 | SO20 |
| 74HC377PW | 2.0 - 6.0 | CMOS | ± 7.8 | 13 | 83 | low | -40~125 | 3.7 | 41.1 | TSSOP20 |
| 74HCT377D | 4.5 - 5.5 | TTL | ± 6 | 14 | 53 | low | -40~125 | 22.7 | 56 | SO20 |
| 74HCT377PW | 4.5 - 5.5 | TTL | ± 6 | 14 | 53 | low | -40~125 | 3.7 | 41.1 | TSSOP20 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC377D | 74HC377D,653 (933713980653) |
Active | 74HC377D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
| 74HC377PW | 74HC377PW,118 (935188440118) |
Active | HC377 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
| 74HCT377D | 74HCT377D,653 (933713990653) |
Active | 74HCT377D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
| 74HCT377PW | 74HCT377PW,118 (935188430118) |
Active | HCT377 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC377DB | 74HC377DB,112 (935174900112) |
Obsolete | HC377 |
SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
| 74HC377DB,118 (935174900118) |
Obsolete | HC377 | SOT339-1_118 | ||||
| 74HCT377D | 74HCT377D,652 (933713990652) |
Withdrawn / End-of-life | 74HCT377D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
| 74HCT377DB | 74HCT377DB,112 (935188710112) |
Obsolete | HCT377 |
SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
| 74HCT377DB,118 (935188710118) |
Obsolete | HCT377 | SOT339-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC377D | 74HC377D,653 | 74HC377D |
|
|
| 74HC377PW | 74HC377PW,118 | 74HC377PW |
|
|
| 74HCT377D | 74HCT377D,653 | 74HCT377D |
|
|
| 74HCT377PW | 74HCT377PW,118 | 74HCT377PW |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC377DB | 74HC377DB,112 | 74HC377DB |
|
|
| 74HC377DB | 74HC377DB,118 | 74HC377DB |
|
|
| 74HCT377D | 74HCT377D,652 | 74HCT377D |
|
|
| 74HCT377DB | 74HCT377DB,112 | 74HCT377DB |
|
|
| 74HCT377DB | 74HCT377DB,118 | 74HCT377DB |
|
|
Documentation (13)
| File name | Title | Type | Date |
|---|---|---|---|
| 74HC_HCT377 | Octal D-type flip-flop with data enable; positive-edge trigger | Data sheet | 2024-08-05 |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
| SOT339-1 | plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
| SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
| HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.