74HC3G06; 74HCT3G06
Triple inverter with open-drain outputs
The 74HC3G06; 74HCT3G06 is a triple inverter with open-drain outputs. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Features and benefits
Wide supply voltage range from 2.0 V to 6.0 V
Input levels:
For 74HC3G06: CMOS level
For 74HCT3G06: TTL level
CMOS low power dissipation
High noise immunity
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
Complies with JEDEC standards:
JESD8C (2.7 V to 3.6 V)
JESD7A (2.0 V to 6.0 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74HC3G06DC | 2.0 - 6.0 | CMOS | ± 4 | 36 | 3 | low | -40~125 | 205 | 31.4 | 115 | VSSOP8 |
| 74HCT3G06DC | 4.5 - 5.5 | TTL | ± 4 | 36 | 3 | low | -40~125 | 205 | 31.4 | 115 | VSSOP8 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC3G06DC | 74HC3G06DC,125 (935274805125) |
Active | H06 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
| 74HCT3G06DC | 74HCT3G06DC,125 (935274807125) |
Active | T06 |
VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC3G06DC | 74HC3G06DC,125 | 74HC3G06DC |
|
|
| 74HCT3G06DC | 74HCT3G06DC,125 | 74HCT3G06DC |
|
|
Documentation (10)
| File name | Title | Type | Date |
|---|---|---|---|
| 74HC_HCT3G06 | Triple inverter with open-drain outputs | Data sheet | 2023-12-12 |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| mna586 | Block diagram: 74HC3G06DC, 74HC3G06DP, 74HC3G06GD, 74HCT3G06DC, 74HCT3G06DP, 74HCT3G06GD, 74AHC1G06GV, 74AHC1G06GW, 74AHCT1G06GV, 74AHCT1G06GW | Block diagram | 2009-11-03 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.