
74HC4040; 74HCT4040
12-stage binary ripple counter
The 74HC4040; 74HCT4040 is a 12-stage binary ripple counter with a clock input (CP), an overriding asynchronous master reset input (MR) and twelve parallel outputs (Q0 to Q11). The counter advances on the HIGH-to-LOW transition of CP. A HIGH on MR clears all counter stages and forces all outputs LOW, independent of the state of CP. Each counter stage is a static toggle flip-flop. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Features and benefits
Wide supply voltage range from 2.0 V to 6.0 V
CMOS low power dissipation
High noise immunity
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
Complies with JEDEC standards:
- JESD8C (2.7 V to 3.6 V)
- JESD7A (2.0 V to 6.0 V)
Input levels:
For 74HC4040: CMOS level
For 74HCT4040: TTL level
ESD protection:
- HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
- CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Applications
Frequency dividing circuits
Time delay circuits
Control counters
Parametrics
Type number | VCC (V) | Output drive capability (mA) | Logic switching levels | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74HC4040BQ | 2.0 - 6.0 | ± 5.2 | CMOS | 14 | low | -40~125 | 83 | 7 | 51 | DHVQFN16 |
74HC4040D | 2.0 - 6.0 | ± 5.2 | CMOS | 14 | low | -40~125 | 83 | 5.2 | 41 | SO16 |
74HC4040PW | 2.0 - 6.0 | ± 5.2 | CMOS | 14 | low | -40~125 | 115 | 2.3 | 43.8 | TSSOP16 |
74HCT4040BQ | 4.5 - 5.5 | ± 4 | TTL | 16 | low | -40~125 | 83 | 7 | 51 | DHVQFN16 |
74HCT4040D | 4.5 - 5.5 | ± 4 | TTL | 16 | low | -40~125 | 81 | 4.8 | 40.2 | SO16 |
74HCT4040PW | 4.5 - 5.5 | ± 4 | TTL | 16 | low | -40~125 | 115 | 2.3 | 43.8 | TSSOP16 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC4040BQ | 74HC4040BQX (935278652115) |
Active | HC4040 |
![]() DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74HC4040D | 74HC4040D,653 (933714780653) |
Active | 74HC4040D |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HC4040PW | 74HC4040PW,118 (935174920118) |
Active | HC4040 |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
74HCT4040BQ | 74HCT4040BQX (935278653115) |
Active | HT4040 |
![]() DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
74HCT4040D | 74HCT4040D,653 (933715260653) |
Active | 74HCT4040D |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HCT4040PW | 74HCT4040PW,118 (935189100118) |
Active | HCT4040 |
![]() TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC4040DB | 74HC4040DB,112 (935174930112) |
Obsolete | HC4040 |
![]() SSOP16 (SOT338-1) |
SOT338-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74HC4040DB,118 (935174930118) |
Obsolete | HC4040 | Not available | ||||
74HCT4040D | 74HCT4040D,652 (933715260652) |
Withdrawn / End-of-life | 74HCT4040D |
![]() SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_652 |
74HCT4040DB | 74HCT4040DB,112 (935189380112) |
Obsolete | no package information | ||||
74HCT4040DB,118 (935189380118) |
Obsolete |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC4040BQ | 74HC4040BQX | 74HC4040BQ |
|
![]() |
74HC4040D | 74HC4040D,653 | 74HC4040D |
|
![]() |
74HC4040PW | 74HC4040PW,118 | 74HC4040PW |
|
![]() |
74HCT4040BQ | 74HCT4040BQX | 74HCT4040BQ |
|
![]() |
74HCT4040D | 74HCT4040D,653 | 74HCT4040D |
|
![]() |
74HCT4040PW | 74HCT4040PW,118 | 74HCT4040PW |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC4040DB | 74HC4040DB,112 | 74HC4040DB |
|
![]() |
74HC4040DB | 74HC4040DB,118 | 74HC4040DB |
|
![]() |
74HCT4040D | 74HCT4040D,652 | 74HCT4040D |
|
![]() |
74HCT4040DB | 74HCT4040DB,112 | 74HCT4040DB |
|
![]() |
74HCT4040DB | 74HCT4040DB,118 | 74HCT4040DB |
|
![]() |
Documentation (23)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4040 | 12-stage binary ripple counter | Data sheet | 2024-02-16 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
001aad589 | Block diagram: 74HC4040D, 74HC4040DB, 74HC4040N, 74HC4040PW, 74HCT4040D, 74HCT4040DB, 74HCT4040N, 74HCT4040PW | Block diagram | 2009-11-03 |
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
SSOP16_SOT338-1_mk | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT338-1 | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2022-06-20 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.