Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74LV245

Octal bus transceiver; 3-state

The 74LV245 is an 8-bit transceiver with 3-state outputs. The device features an output enable (OE) and send/receive (DIR) for direction control. A HIGH on OE causes the outputs to assume a high-impedance OFF-state. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess VCC.

Features and benefits

  • Wide supply voltage range from 1.0 V to 5.5 V

  • CMOS low power dissipation

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Optimized for low voltage applications: 1.0 V to 3.6 V

  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V

  • Typical output ground bounce < 0.8 V at VCC = 3.3 V and Tamb = 25 °C

  • Typical HIGH-level output voltage (VOH) undershoot: > 2 V at VCC = 3.3 V and Tamb = 25 °C

  • Complies with JEDEC standards:

    • JESD8-7 (1.65 V to 1.95 V)
    • JESD8-5 (2.3 V to 2.7 V)
    • JESD8C (2.7 V to 3.6 V)
    • JESD36 (4.5 V to 5.5 V)
  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type number VCC(A) (V) VCC(B) (V) Logic switching levels Output drive capability (mA) tpd (ns) Nr of bits fmax (MHz) Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74LV245APW n.a. n.a. CMOS ± 16 3.1 8 60 low -40~125 101 4.5 45 TSSOP20
74LV245ATPW n.a. n.a. TTL ± 16 3.1 8 60 low -40~125 101 4.5 45 TSSOP20
74LV245D n.a. n.a. TTL ± 16 7.0 8 30 low -40~125 74 15.7 50 SO20
74LV245PW n.a. n.a. TTL ± 16 7.0 8 30 low -40~125 93 2.5 36.4 TSSOP20

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LV245APW 74LV245APWJ
(935307852118)
Active LV245A SOT360-1
TSSOP20
(SOT360-1)
SOT360-1 SSOP-TSSOP-VSO-WAVE
SOT360-1_118
74LV245ATPW 74LV245ATPWJ
(935307853118)
Active LV245AT SOT360-1
TSSOP20
(SOT360-1)
SOT360-1 SSOP-TSSOP-VSO-WAVE
SOT360-1_118
74LV245D 74LV245D,118
(935063210118)
Active 74LV245D SOT163-1
SO20
(SOT163-1)
SOT163-1 WAVE_BG-BD-1
SOT163-1_118
74LV245PW 74LV245PW,118
(935174660118)
Active LV245 SOT360-1
TSSOP20
(SOT360-1)
SOT360-1 SSOP-TSSOP-VSO-WAVE
SOT360-1_118

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LV245DB 74LV245DB,112
(935080590112)
Obsolete no package information
74LV245DB,118
(935080590118)
Obsolete
74LV245PW 74LV245PW,112
(935174660112)
Withdrawn / End-of-life LV245 SOT360-1
TSSOP20
(SOT360-1)
SOT360-1 SSOP-TSSOP-VSO-WAVE
Not available

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74LV245APW 74LV245APWJ 74LV245APW rohs rhf rhf
74LV245ATPW 74LV245ATPWJ 74LV245ATPW rohs rhf rhf
74LV245D 74LV245D,118 74LV245D rohs rhf rhf
74LV245PW 74LV245PW,118 74LV245PW rohs rhf rhf

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74LV245DB 74LV245DB,112 74LV245DB rohs rhf rhf
74LV245DB 74LV245DB,118 74LV245DB rohs rhf rhf
74LV245PW 74LV245PW,112 74LV245PW rohs rhf rhf
Quality and reliability disclaimer

Documentation (13)

File name Title Type Date
74LV245 Octal bus transceiver; 3-state Data sheet 2024-07-04
AN90063 Questions about package outline drawings Application note 2025-10-22
mna174 Block diagram: 74AHC245D, 74AHC245PW, 74AHCT245D, 74AHCT245PW, 74LV245D, 74LV245DB, 74LV245N, 74LV245PW, 74AHC245D, 74AHC245PW, 74AHCT245D, 74AHCT245PW, 74ALVC245BQ, 74ALVC245D, 74ALVC245PW, 74LVC2245ABQ, 74LVC2245AD, 74LVC2245ADB, 74LVC2245APW, 74LVC245ABQ, 74LVC245ABX, 74LVC245AD, 74LVC245ADB, 74LVC245APW, 74LVCH245ABQ, 74LVCH245ABX, 74LVCH245AD, 74LVCH245ADB, 74LVCH245APW Block diagram 2009-11-04
SOT360-1 3D model for products with SOT360-1 package Design support 2020-01-22
SOT163-1 3D model for products with SOT163-1 package Design support 2020-01-22
lv245 74LV245 IBIS model IBIS model 2019-01-09
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP20_SOT360-1_mk plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body Marcom graphics 2017-01-28
SOT360-1 plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body Package information 2024-11-15
SOT163-1 plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body Package information 2024-11-15
lv lv Spice model SPICE model 2013-05-07
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT360-1 3D model for products with SOT360-1 package Design support 2020-01-22
SOT163-1 3D model for products with SOT163-1 package Design support 2020-01-22
lv245 74LV245 IBIS model IBIS model 2019-01-09
lv lv Spice model SPICE model 2013-05-07

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.